Robotics
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
  2. High Current Connectors

High Current Connectors

Safely and reliably transmits large currents even in harsh environments


high-current-connector-title.jpg

HARTING's high current connectors are suitable for up to 1400A, with IP65-69 protection rating and robust die-cast aluminium housings, suitable for outdoor use and can be used to connect substations, power distribution equipment, energy storage systems and UPS. They have high EMC properties and voltage resistance, allowing them to transmit high currents reliably. They are compact, easy to assemble and easy to handle, and safety is ensured by finger protection, coding and more.

Han_HPTC.jpg

Compliant with stringent railway standards

  • IEC/EN 61373 Vibration/Shock Resistance

  • EN 50124-1 Air/Creepage Distances

  • EN 60137 AC1000V Ultra Insulating Bushing

Han® HPR HPTC

connector for high current connection up to 1400A

  • Protection rating: IP65/67 or IP66/68

  • Supports maximum current of 1400A and maximum voltage of 4800V

  • 360° shielding without shrinking/taping

  • Easy assembly. Simply crimp the contact on the cable side insert the insulating body, and close the cover.

  • Coding pins provide 16 different coding options. Prevents mis-mating.

  • High voltage resistance and EMC characteristics

Learn more

Han® HPR VarioShell

Up to 650A x 6-pole

  • Protection rating: IP66/67/68/69

  • Supports maximum current of 650A and maximum voltage of 4800V

  • Modular configuration is also possible. Power, signals and data can be freely combined with existing modules.

  • Compact and compact connection

  • Two-piece housing for easy assembly and handling

Learn more
VarioShell_0.jpg
Han_HPR_PYD.jpg

Han® HPR Y-branch

connector for high current distribution

  • Branched within the connector:

    650A 3-pole ⇒ 350A 6-pole

  • Protection rating: IP65/68/69/X9K

  • Size 48B

Learn more

Han® HPR Single Poles

A high current single core connector that supports up to 650A

  • Supports up to 650A and AC/DC 4000V

  • Protection rating: IP 68/69

  • Single core reduces space and weight

  • Uses existing HC Modular contacts

  • Can also be combined with Han® HPR VarioShell housings

Han_HPR_Single_Poles.jpg
Learn more
Han_24HPR_HC_650_RGB01_t_Original.jpg
Learn more

Han® HPR housing and Han® HC Modular insert

Up to 650A, select the size and pin count to suit your application

  • Protection rating IP65 / 68 / 69K, screw locking

  • Standard housing sizes 6 B, 16 B, 24 B

  • High current HC Modular contacts

    ・250A/2000V x 4 pins

    ・350A/2000V x 1 / 2 / 3 pins

    ・650A/4000V x 1 / 2 pins

  • Higher pin count and size expansion versions available

Han® S front connector

for energy storage systems, supports up to 200A

  • Easily expand and change system power capacity

  • Small angle type, can rotate 360° when mated

  • High power compatible: 200A/1500V

  • Made from lightweight polyamide, protection class IP40

  • Compliant with UL1973, UL9540, and UL4128

HC_Han_S.jpg
Learn more
Han-Modular-Docking-Frame.jpg

Docking Connector for Drawer Systems

  • Blind mating and automatic connection/disconnection possible

  • Han-Modular® modules allow for flexible combinations of power up to 300A, signals, and data

  • Supports 10,000 mating cycles

  • Wide floating mechanism ±2 mm

Learn more

Power Distribution Units

Connections for Data Center PDUs

  • Standardized by the US Data Center Standard (OCP)

  • Han-Eco® housing and modules with 40A/70A and up to 1000V power supply

  • Connectorized connections save space and make installation and maintenance easier

  • Cable length can be freely set

Teaser-Datencenter-Energiespeicher-rPDU_0.jpg

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590