F-Ladekabel Mode3 Typ2 20A 3ph 5m spiral
Article No.: 08 91 409 0301 A0

Image is for illustration purposes only. Please refer to product description.
F-Ladekabel Mode3 Typ2 20A 3ph 5m spiral
Article No.: 08 91 409 0301 A0
Properties overview
This product is not orderable anymore.
Please contact your local distribution partner.
Product details
Previous
Next