DIN-Power code key type F
Article No.: 09 06 001 9919

Image is for illustration purposes only. Please refer to product description.


Properties overview
Product details
Category | Accessories |
---|---|
Series | DIN 41612 |
Type of accessory | Coding pin |
Description of the accessory | for type F |
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Previous
Next