Country flagChina Mainland

News Room Press & media contacts Technology magazin tec.news
PEOPLE. POWER. PARTNERSHIP. Jobs Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machinery
Machinery
E-Mobility
Electromobility
Data Centres
Data Centres
Agriculture
Agriculture agricultural technology harvester
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
Customised Solutions
HARTING customised solution
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
D-Sub PushPull
D-Sub PushPull connect

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
An Outstanding Company
We are proud about our awards
Facts & figures
Facts and Figures

HARTING in China


HARTING in China
HARTING China.jpg
HARTING China Awards
HARTING China Awards
Web seminars held in China
Web-seminars held in China
Exhibitions held in Southeast Asia
Exhibitions held in China
HARTING China's social media
HARTING China's social media
China's Solution Highlights
China's Solution Highlights

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Environmental Statement
Road with painted yellow arrow line
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Sustainability Certificates
CSR Certificates
Human Rights
HARTING Statement Human Rights Due Diligence - Declarations

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
Technical support
Customer Support - Front of HARTING plant 1 HQT
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
Business Consulting
2024-06_business_navigator_GettyImages-1274389570.jpg

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Quality Management
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


HARTING in China
HARTING China.jpg
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Circular connectors
  3. Metric circular connectors
  4. Products
  5. Cable connectors and cable assemblies
  6. M12
  7. C2 13 200 0000 0029

M12 A-cod 4-pol st /st m /f PUR 1.00m

Article No.: C2 13 200 0000 0029


New
undefined

Image is for illustration purposes only. Please refer to product description.

NewCable assemblies

M12 A-cod 4-pol st /st m /f PUR 1.00m

Article No.: C2 13 200 0000 0029

to see prices and availability.

0
Product inquiry
to see prices and availability.

0
Product inquiry

Properties overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Halogen-free Cable length: 1 m

Product details


Type of cable
Cable LI9Y 4 x 0,34mm² PUR
Show details
Connector 1
M12 A-cod 4P Male Straight
Show details
Connector 2
M12 A-cod 4P Female Straight
Show details
Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M12 A-coding
Male Straight
Overmoulded
Connector 2 M12 A-coding
Female Straight
Overmoulded
Type of cable Copper cable (round)
Description of the cable Halogen-free
Cable length 1 m
Number of cores 4
Core structure 4x 0.34 mm²
Termination method Crimp termination
Shielding Unshielded
Coding A-coding
Rated current ‌ 4 A
Rated voltage 250 V
Limiting temperature -25 ... +80 °C moved
-40 ... +80 °C unmoved
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Cable diameter 4.2 mm
Minimum bending radius 10x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Material (cable) PUR (polyurethane)
Colour (cable) RAL 7021 (black grey)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications IEC 61076-2-101
UL 1581
IEC 60332-2-2 Flame retardancy
UL / CSA UL in preparation
Approvals CE
Packaging size 2
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140521704
eCl@ss 27060311 Assembled sensor actuator-line
ETIM EC001855
UNSPSC 24.0 26121604
Previous
Next

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745
  • 粤公网安备 44049102496590