Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Termination length | 16.2 mm|17 mm|20 mm | 13 mm|16.2 mm|17 mm |
| Specifications and approvals | ||
| Railway classification | F1/I2 acc. to NFF 16-101/102 | F1/I2 acc. to NFF 16-101/102 |
| Technical characteristics | ||
| PCB thickness | 1.8 mm ±0.5 |2.6 mm ±0.5 |5.6 mm ±0.5 | 2.6 mm ±0.5 |5.8 mm ±0.5 |6.6 mm ±0.5 |
| Identification | ||
| Series | DIN 41612 | DIN 41612 |
| Material properties | ||
| China RoHS | e | e |
| Commercial data | ||
| Country of origin | Vietnam | Vietnam |