5. Panel feed throughs
  6. M17
  7. 21 17 200 6300

M17-DEVH-SCR/BAY-ANG-TRN-28x28-3.2

Article No.: 21 17 200 6300


NewConfigurable
undefined

Image is for illustration purposes only. Please refer to product description.

M17-DEVH-SCR/BAY-ANG-TRN-28x28-3.2undefined
NewConfigurablePanel feed through housing

M17-DEVH-SCR/BAY-ANG-TRN-28x28-3.2

Article No.: 21 17 200 6300

to see prices and availability.
0
Product inquiry
to see prices and availability.
0
Product inquiry

Properties overview

Panel feed through housing Front mounting Size: M17 Screw locking, Toggle locking Angled entry Material (hood/housing): Copper-zinc alloy Nickel plated Material (seal): FKM Degree of protection: IP66 / IP67 screwed / locked condition

Product details


Category Hoods / Housings
Series Circular connectors M17
Type of hood/housing Panel feed through housing
Description of hood/housing Front mounting
Size M17
Shielding Shielded
Version Angled entry
Locking type Screw locking
Toggle locking
Limiting temperature -40 ... +125 °C
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP66 / IP67 screwed / locked condition
Material (hood/housing) Copper-zinc alloy
Surface (hood/housing) Nickel plated
Material (seal) FKM
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Specifications IEC 61984
IEC 60664-1
UL / CSA UL 2237 / 2238 in preparation
Approvals CE
Packaging size 1
Net weight 73.111 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140420823
eCl@ss 27440224 Shell for circular connectors
UNSPSC 24.0 39121405
Previous
Next

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590