Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Number of contacts | 10 | 10 |
| Specifications and approvals | ||
| UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
| Technical characteristics | ||
| Contact resistance | 20 mΩ | 20 mΩ |
| Identification | ||
| Series | SEK | SEK |
| Material properties | ||
| California Proposition 65 substances | Nickel | Nickel |
| Commercial data | ||
| Country of origin | Romania | Romania |