6. Via cable connection
  7. Cable connectors and cable assemblies
  8. 09 18 540 6804
  9. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
SEK-18-SV-FE-TYPA-ANS-40P-PL2
Female connector SEK-18-SV-FE-TYPA-ANS-40P-PL2 09 18 540 6804
Unavailable
SEK-18-SV-FE-TYPA-40P-PL2
Female connector SEK-18-SV-FE-TYPA-40P-PL2 09 18 540 6803
Alternative
Version
Details
for IDC flat cable 1.27 mm (0.050ʺ) pitch|AWG 28/7 - AWG 26/7
for IDC flat cable 1.27 mm (0.050ʺ) pitch|AWG 28/7 - AWG 26/7
Connection type
PCB to cable
PCB to cable
Number of contacts
40
40
Termination method
IDC insulation displacement termination
IDC insulation displacement termination
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F3/I3
F3/I3
Specifications
IEC 60603-13
IEC 60603-13
Technical characteristics
Insulation resistance
109 Ω
109 Ω
Insertion force
≤ 80 N
≤ 80 N
Withdrawal force
≤ 80 N
≤ 80 N
Performance level
2|acc. to IEC 60603-13
2|acc. to IEC 60603-13
Contact rows
2
2
Contact spacing (mating side)
1.27 mm
1.27 mm
Mating cycles
≥ 250
≥ 250
Contact spacing (termination side)
2.54 mm
2.54 mm
Test voltage Ur.m.s.
1 kV
1 kV
Rated current
‌ 2.5 A
‌ 2.5 A
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
≤ 20 mΩ
≤ 20 mΩ
Identification
Category
Connectors
Connectors
Element
Female connector
Female connector
Series
SEK
SEK
Material properties
Material (insert)
Thermoplastic resin (PBT)
Thermoplastic resin (PBT)
Colour (insert)
Grey
Grey
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
EN 45545-2 (2020-08) + A1 (2023-10)
China RoHS
e
e
ELV status
compliant
compliant
Requirement set with Hazard Levels
R26
R26
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Au over Ni Mating side|Sn over Ni Termination side
Au over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460202 PCB connector (conductor connection)
27460202 PCB connector (conductor connection)
Net weight
5.12 g
1 g
GTIN
5713140033207
5713140033191
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Romania
Romania
UNSPSC 24.0
39121415
39121415
Packaging size
100
100

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590