Space-saving industrial connectors for railway vehicles
Thanks to the flexibility of its modular inserts, the Han® 1A can be used for a wide variety of applications (IP20/IP65) such as door systems, lighting, headlights and many more.
In order to save energy and optimally use the installation space available, rail vehicle designers are looking for miniaturised solutions. Electrical interfaces can also contribute to the development by becoming smaller and more efficient.
Smarter, smaller connectivity
With the
The new Benjamin of the Han® family has a modular design and uses black plastic hoods and housings with differently coloured codings. The product developers have taken into account the customers’ needs for tight inventories: the number of modules or components has been kept as low as possible.
Uses up to 30% less space: the Han® 1A compared to the next larger series Han® 3A
According to relevant railway standards
The railway standards require a data transmission that is undisturbed even in environments with heavy loads. With regard to connectors, this means that the transmission of data and signals must be protected effectively against electrical and magnetic interference. The
Adapters as well as contact inserts for M12, D-coded, and M12, X-coded, are also available. They enable a data transmission in the rail vehicle, which is shielded against interference. The first solution guarantees an undisturbed data transmission according to Cat. 5, the second is in accordance with Cat. 6A.
Due to the modularity and the many different uses, the
Han® 1A, e. g. for the supply of door drives and entry systems
HARTING Han® 1A - Compact, robust and versatile
Your benefits at a glance:
Uses up to 30% less space compared to Han® 3A: Compact connector for railway applications according to EN 45545-2, R22-24, HL1-3, IEC 61373- Cat. 2
Highly versatile: Modular system of inserts and accessories suitable for a wide variety of applications (IP20/IP65) such as door systems, lighting, headlights, loudspeakers, screens, scoreboards, warning and alarm lights, pushbuttons, wipers or signal generators
Flexible in use: Transmits data, signals and power with up to twelve contacts
Less time required for installation: Fast connection using Snap-in technology
Minimum inventory needed: Clearly structured connector system based on a few basic components
Reduced costs: Affordable installation connectors
Catalogues, Brochures, Flyer
Product Sample Request
Are you interested to save space with Han® 1A? Request your free sample to get a first impression of your benefits.