RJ45 – Reliable Ethernet transmission in harsh industrial environmentsix Industrial® – The ideal standardized interface for Gigabit Ethernet and the perfect choice for miniaturized devicespreLink® – Universal cabling solution for IT, building automation and industryT1 industrial – Secure Ethernet transmission via a single copper pair
Industrial Ethernet cable assemblies
The foundation for high-performance future-proof networks. Robust cables compatible connectors and end-to-end system solutions for improved performance, reduced installation effort and maximum operational reliability.
Structured network cabling is the backbone of modern Industrial Ethernet systems. It enables reliable fast interference-free data transmission. Even under demanding industrial conditions, such as those found in machinery applications, robotics and the railway sector. Standardised interfaces simplify the installation, maintenance and expansion of the existing networks. The result is a high-performance, future-proof infrastructure that ensures high plant availability and enables reliable data exchange across all network layers.
The choice of the suitable cable makes the difference
Optimally matched cables and interfaces form the basis for reliable data transmission and maximum network performance.
The choice of suitable transmission media has a direct impact on:
Data rate and performance
Signal transmission range
Stability and quality of communication
Only optimally matched components can ensure a consistently stable and high-performance data connection. For industrial applications, HARTING offers a wide range of copper-based cable assemblies, interfaces and fibre-optic components.
Connectors – crucial to system performance
As well as the cable assemblies the right connector is also crucial to the network’s performance. Different applications require different interfaces – ranging from robust to highly miniaturised.
Our portfolio includes:
RJ45
ix Industrial®
T1 Industrial
PushPull V4/V14
Mini PushPull
preLInk®
HARTING thus offers the right connection solution for every Industrial Ethernet infrastructure – both now and in the future.
Robust cables for maximum operational reliability
Our product range includes an extensive selection of cable assemblies for reliable Ethernet transmission.
Your advantages
Time- and cost-efficient due to quick and easy installation
Tamper-proof thanks to a secure, non-detachable connection
Wide range of options for cable materials and connectors
Reliable performance due to optimally matched interfaces
Durable and robust, ideal for industrial use
Our products
Discover by series
Downloads
Do you have any questions about the right cable assemblies?
Our experts will be pleased to help you choose the right solution for your Industrial Ethernet infrastructure.