Cable assemblies & bulk cables
Cable assemblies and raw cables offer flexibility and reliability for various applications in industrial environments.
Pre-assembled cable assemblies
As a leading manufacturer of industrial connectivity, the HARTING Technology Group develops and produces a wide range of solutions. These range from configurable connectors to complete cable assemblies are used, for example, in machinery, robotics and railway. The varied HARTING portfolio covers industrial standards in the respective field of application, thus enabling maximum global compatibility. Individual solutions are also possible.
Our range offers a wide spectrum of pre-assembled solutions for the transmission of data, signals and power. Variants with high-quality plastic or metal housings are available. In addition to standardised solutions, we also offer customised solutions tailored to your individual requirements. Our Plug & Play solutions are therefore ready to use.
Pre-assembled cable solutions for the transmission of data, signals and power.
Cable assemblies offer flexibility and reliability in industrial environments.
We also offer a range of cable assemblies with overmoulded connectors and are continually expanding our portfolio. Overmoulded versions are inseparably and tamper-proof connected to the cable. The cable sits securely on the connector and can withstand maximum tensile forces. The cable kink protection has also been optimised. Overmoulded cables offer optimum protection and increase service life in demanding environments.
Your benefits at a glance:
Cost- and time-saving simple and tool-free installation thanks to Plug & Play solution
High security thanks to 100% tested products
Tamper-proof thanks to overmoulded cables
A wide selection of cable materials and a broad portfolio of connectors enable a wide range of applications
Cost-optimised interface as no additional components are require
Wide range of bulk cables
We also offer a wide range of bulk cable types, such as copper, fibre optic and hybrid cables, which transmit both data and power in a single cable. Depending on the application, the cross section, number of wires and shielding characteristics are critical to performance and durability. Installation and mobility requirements also play an important role in ensuring adequate performance and durability.
Our range includes cables for standard Ethernet transmission as well as a wide variety of profile-specific cabling, such as PROFINET or SERCOS III.
In order to ensure sufficient performance and longevity, the requirements for installation and movement of the raw cables play an important role.
Configurator
System Cable Configurator
Create the suitable cable assembly for your application quickly and easily.
Highlights
Customised safety for proposed components / solutions
Fully automated production in just 48 hours
Cable lengths from 0.2 to 100 m