Product category:
Data
Fibre optic System cabling
Filter
Products 63
Relevance

Cable assemblies
POF CA SCRJ-SCRJ 8mm, 1,0m
Article No.: 33 02 211 0010 001

Cable assemblies
POF CA PPv14pl-PPv14pl 8mm, 1,0m
Article No.: 33 53 211 0010 001

Cable assemblies
POF CA PPv14met-PPv14met 8mm, 1,0m
Article No.: 33 53 211 0010 002

Fiber optic rotary joint
FORJ, MM 62,5 ST-ST
Article No.: 33 99 050 0000 005

Cable assemblies
FO-EB-Assy 2Ch, 50µm OM3 YE Ø5,5, 10m
Article No.: 33 04 211 0100 001

Cable assemblies
FO-EB-Assy 4Ch, 50µm OM3 YE Ø5, 5,10m
Article No.: 33 04 211 0100 002

Cable assemblies
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 10m
Article No.: 33 04 211 0100 003

Cable assemblies
FO-EB-Assy 4Ch, SM G657.A1 YE Ø5,5, 10m
Article No.: 33 04 211 0100 004

Cable assemblies
FO-BH-D 2Ch 50/125 OM3 - LCdx, 1,0m
Article No.: 33 04 411 0010 001

Cable assemblies
FO-BH-D 2Ch 50/125 OM3 - SCdx, 1,0m
Article No.: 33 04 411 0010 002

Cable assemblies
FO-BH-D 4Ch 50/125 OM3 - 2xLCdx, 1,0m
Article No.: 33 04 411 0010 003

Cable assemblies
FO-BH-D 4Ch 50/125 OM3 - 2xSCdx, 1,0m
Article No.: 33 04 411 0010 004

Cable assemblies
FO-BH-D 2Ch 9/125 G657.A1 - LCdx, 1,0m
Article No.: 33 04 411 0010 005

Cable assemblies
FO-BH-D 4Ch 9/125 G657.A1 - 2xLCdx, 1,0m
Article No.: 33 04 411 0010 006

Cable assemblies
FO-BH-D 2Ch 9/125 G657.A1 - SCdx, 1,0m
Article No.: 33 04 411 0010 007

Cable assemblies
FO-BH-SQ 2Ch 50/125 OM3 - LCdx, 1,0m
Article No.: 33 04 411 0010 021

Cable assemblies
FO-BH-D 4Ch 9/125 G657.A1 - 2xSCdx, 1,0m
Article No.: 33 04 411 0010 008

Cable assemblies
FO-BH-SQ 2Ch 50/125 OM3 - SCdx, 1,0m
Article No.: 33 04 411 0010 022

Cable assemblies
FO-BH-SQ 4Ch 50/125 OM3 - 2xLCdx, 1,0m
Article No.: 33 04 411 0010 023

Cable assemblies
FO-BH-SQ 4Ch 50/125 OM3 - 2xSCdx, 1,0m
Article No.: 33 04 411 0010 024
20 (of 63)