2. Free product samples requesting available!

Free product samples requesting available!

Request your free sample to get a first impression of your benefits.


Free sample-banner.jpg

"Try it Before you Buy"


At HARTING, it is important to understand what our customers and partners care about.
Therefore we are giving free products samples and also providing personal online demonstration for you to try it out.

____________________________________________________________________________________________________________

The next level of modular industrial connectors

South China International Industrial Park-Vis5.jpg

Han-Modular® connector equipped with 8 Domino cubes instead of 4 standard modules

Your benefits at a glance:

  • Smaller and lighter connectors allow space savings of up to 50%

  • Maximum flexibility as scalable to the respective need

  • Reduction of installation times by combining several individual connections

  • Compatible with the components of the Han-Modular® series, the market standard for modular industrial connectors

  • Sustainability through consistent modularisation

Free Sample Request

____________________________________________________________________________________________________________

Push-In termination expands the broad HARTING range

Han-Modular-Push-In-Termination-Side.jpg

Termination side of the Han-Modular® Push-In

Han-Modular-Push-In-Mating-Face.jpg

Mating face - Compatible with identical products with other termination technologies

Your benefits at a glance:

  • Up to 30% less assembly time with direct insertion of the conductor into the contact chamber

  • Easy handling due to tool-less termination

  • Cost savings compared to alternative termination technologies

  • Maximal flexibility - suitable for ferrules, stranded wires and solid conductors

  • Compatible with identical products with other termination technologies

Request for free sample

____________________________________________________________________________________________________________

RJ45 Domino Module

The conceptual structure is identical to that of a conventional RJ45 module, with a so-called plug adapter on the female side, which can be plugged into a standard RJ45 harness for connection. Despite its compact design, the plug adapter contains a complete metal 360° shielding and is therefore protected against external interference. Guaranteed data transfer rates of up to 10 Gbit/s are guaranteed in accordance with Cat. 6A.

The male modules are suitable for standard RJ45 harnesses. The smaller, lighter connectors save up to 50% of space compared to conventional RJ45 solutions. By combining several individual connectors, there are significant cost savings and shorter installation times, and the new components are more cost-effective.

Existing Domino Cube and Han-Modular® series components are compatible, making it easy to create standalone RJ45 - power combinations.

Han-Modular-Domino-Modules-RJ45-Combination_0.jpg

Power contacts in combination with RJ45 data transmission (up to 10 Gbit/s)

Your benefits at a glance:

  • Smaller & lighter connectors enable space savings of up to 50%

  • Reduction in installation times by combining several individual connection types in one interface

  • Sustainability through consistent modularisation

Request for free sample

____________________________________________________________________________________________________________

Mini PushPull ix Industrial®

PPmini___1_0025.jpg

HARTING Mini PushPull ix Industrial® is 30 % shorter than HARTING PushPull RJ45.

Your benefits at a glance:

  • Available in Type A (Cat6A Ethernet) and Type B (signal and bus communication) versions and standardized according to IEC 61076-3-124

  • Compared with the conventional RJ45 PCB socket, the size is reduced by 70%

  • 5 THR pins are used between the socket and the PCB to achieve a firm connection

  • Can be used in high shock and vibration environment

  • IP 65 / IP 67 waterproof and dustproof design

Request for free sample

____________________________________________________________________________________________________________

har-modular® PCB modular connector

har-modular-studio_0007_square.jpg

har-modular® is a modular principle: The various modules enable a billion possible combinations.

Your benefits at a glance:

  • Modular design, free combination of power supply, signal and data modules

  • Based on the traditional DIN 41 612 type connector with the same robustness and durability

  • Conforms to the industry standard of IEC 61076-3-124

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590