2. HARTING Connectivity's Solutions for Automation

HARTING Connectivity's Solutions for Automation

Automation Taipei 2024!


TW_Automation.jpg

HARTING @ Automation Taipei 2024

logo.png

To be suitable for automation, a connection technology must be flexibly expandable, robust and reliable. Our standardised connectors and customised interfaces support the modular design of production lines. They make a key contribution to shortening development times, facilitating transportation, and making installation and maintenance both easier and faster.

Our team of experts will be on hand to answer your questions and demonstrate how our solutions can meet your specific needs.

  • Event date and time:

    August 21- 23 (9:30 AM ~ 5:00 PM)
    August 24 (9:30 AM ~ 4:00 PM)

  • Event Location:

    ​No.1&2, Jingmao 2nd Rd., Nangang District, Taipei City 11568, Taiwan

  • Venue:
    Taipei Nangang Exhibition Center, Hall 1&2

  • HARTING Booth no.:

    Hall 1, 1st Floor, J429 (German Pavilion)

Product Highlights

Han Modular im Einsatz.jpg

Han-Modular®
Han-Modular® allows you to combine individual modules with different signal, data and power functions into a single standard industrial size connector. These connectors are rugged and can withstand harsh industrial environments.

Han-Modular® product page

har-flex®

har-flex®
har-flex® small, flexible and robust connectors offer solutions for miniaturization in Industry 4.0 applications.

Discover

pr-440_har-flex.png
Single Pair Ethernet – HARTING T1 Industrial

Single Pair Ethernet – HARTING T1 Industrial

Tw1ster doesn’t just feature superhero vision with its single-pair Ethernet transmission, it also has an industry standard IEC 63171-6 (formerly IEC 61076-3-125) to its name. After a multi-stage selection process, the international body of standards, the IEC, has elected the HARTING T1 Industrial as the future of single-pair Ethernet mating face for industrial applications. We congratulate our hero and will continue to work to ensure it remains the industry standard in the future.

Your benefits at a glance:

  • Standardized Interface acc. to IEC 63171-6

  • Easy to install

  • Robust locking system

  • Shock & Vibration Proof

  • 360° robust shielding

har-modular®

har-modular®
har-modular® connectors allow you to design your own connectors to meet your specific needs for data, signal and power connections between PCBs.

har-modular®

har-modular®
ix Industrial connector

ix Industrial®: Ethernet interfaces

ix® Industrial
Standardised according to IEC 61076-3-124, this newly designed Ethernet interface sets a new standard for its robustness. Thus, the HARTING ix Industrial® has the potential to replace the RJ45 connections used today as the new robust, miniaturised Ethernet interface.

Discover

M8 Circular connectors
According to IEC 61076-2-104/ -114, M8 circular connectors are standardised and ideally suited for miniaturised signal and data transmission.

Discover

M8 Circular connectors
HCS_M8 and M12 system cables.psd

M12 Circular connectors
M12 connectors are the most widely used circular connectors in the industrial environment. Various M12 codings are standardised in IEC 61076-2-101/ -109/-111/-113 and are used for power, signal and data transmission.

Learn more

Automation Taipei 2024!

Automation Taipei 2024-4.jpg
Automation Taipei 2024-3.jpg
Automation Taipei 2024-2.jpg
Automation Taipei 2024-1.jpg

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590