Two modules for the transmission of signals are available:
9 pins at a maximum of 2 A / pin
1 coax contact 50 Ohm or 75 Ohm
Create your own! The new HARTING har-modular® PCB connector system gives you over a billion combination possibilties for data, signal and power. Configurable online by yourself from quantity 1. The ideal solution for innovative prototyping or your next successful device series.
Filter
Products 219
Create your own! The modular PCB connector series HARTING har-modular® gives you over a billion configurable combinations for data, signal and power.
Developing engineers for electronical industry devices knows this problem. The livelines of data, signal and power have to be connected from one pcb to another, and the most stock connectivity solutions do not fit for the own project.
No reason to dispair. The new HARTING har-modular® PCB connector system gives you over a billion combination possibilties for data, signal and power. Configurable online by yourself from quantity 1. The ideal solution for innovative prototyping or your next successful device series.
har-modular® is the winner of the German Innovation Award 2021 & US IDEA Award!
In the first step you have to ask yourself what lifelines and how many lifelines you want to connect. Data, signal or power? Or all three? Check out our har-modular® modules.
For a safe connection of all your modules, every har-modular® connector needs two guiding pins. Depending on your application you can select them in plastic or metal.
If you ask us, the best places for the guiding pins are the connectors ends, but every other place is also possible.
Found the right sort and number of connection modules? Two guiding modules? Perfect. Lets finish.
For this step choose the fitting yellow fixing rail. It has to have the same length as all modules together. In the next step, catch up the assembly tool, put your modules side by side on the module. Depending to your modules please use the side MALE oder FEMALE upside. Now press the upper edge of the fixing strip into the upper slot of the module. Start this at one of the two ends and connect one module after the other. Do the same on the opposite side.
READY!
Need to find the right board-to-board connector for your device quickly and reliably without the drawn-out process of considering the connector details and all the many combination options? The har-modular® Configurator will quickly put all the necessary information and data relevant to your decision making at your fingertips.
CAD data, product data manager, distributors availability, free samples & more.
Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:
CAD data, data sheets and type sheets
Product selectors with multiple attributes
Individually data packages
Configuration and customization
Individual notes and deratings
Free sample service