ORV3 Power Shelf Connectors for Data Centers
When uptime is everything, power infrastructure needs to deliver uncompromising reliability. HARTING’s high-power Power Shelf connectors — designed for Open Rack V3 — bring precision, safety, and simplicity to facility-side power distribution. Engineered to handle up to 32A, these universal input connectors eliminate wire splicing with an integrated contact bridge, while secure cable glands ensure robust strain relief. As an author of the OCP specification, HARTING sets the standard for scalable, high-performance connectivity in modern data centers.
Power Shelf Universal Input Power Connector Plug
This input power connector is compatible with the Open Rack V3 Power Shelf. This connector terminates the facility-side power whip and can plug directly into any Power Shelf up to 32A.
Benefits include a secure cable gland and a contact bridge which removes the need to painstakingly splice wires inside of the connector. HARTING is an author of the OCP specification on this connector.
Power Shelf Universal Input Power Connector Bulkhead Receptacle
This input power connector is compatible with the Open Rack V3 Power Shelf. This bulkhead receptacle is mounted on the Power Shelf. It mates to facility-side input power whips and distributes the power to the PCB.
HARTING is an author of the OCP specification on this connector.
Connector Housing
Trusted by Open Compute Project
HARTING collaborates with the Open Compute Project (OCP) as a recognized solution provider, developing products through co-innovation. This designation is awarded to companies that both contribute solutions and adhere to approved OCP specifications.