HARTING provides robust, shock‑ and vibration‑resistant connectors and pre‑assembled cable harnesses that ensure reliable transmission of power, data and pneumatics. These solutions support continuous movement, harsh environments and high dynamic loads while enabling fast tool changes, short setup times and long‑term operational reliability.
Solutions for Robotics
Kundenspezifische Kabelkonfektionen und Kabelmanagementsysteme für sichere Daten-, Signal- und Energieübertragung in dynamischen Robotik-Anwendungen.
Want to talk about solutions?
Danny Hörig
Position: Global Industry Segment Manager Robotics
- Department: Industry Segment Management
- Company: HARTING Technology Group
FAQ Robotics connectivity solutions
Main harnesses
With main harnesses, we offer a complete solution for the internal cabling of a robot, including the motor and control cables from the robot base to the actuator or sensor on the axis.
Dresspacks
We develop dresspacks, which are the external wiring of a robot. This wiring depends on the application of the robot, e.g. welding, material handling, painting. It is a specific set for the tasks for which the robot is designed.
Floor cable
Our pre-assembled floor cables include the live cable of a robot, connection for control signals and power between the control cabinet and robot base with standard length.