Country flagChina Mainland

Industrial Connectors High Power Connectors Circular Connectors M12 System Cabling har-modular®: PCB Connectors
News Room Press & media contacts Technology magazine tec.news
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machine Building
Machinery
Robotics
Robotics Overview
E-Mobility Technologies
AES sector graphic MOBILITY
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
An Outstanding Company
We are proud about our awards
Facts & figures
Facts and Figures
Our Sporting Commitment
Our Sporting Commitment

HARTING in China


HARTING in China
HARTING China.jpg
HARTING China Awards
HARTING China Awards
Web seminars held in China
Web-seminars held in China
Exhibitions held in Southeast Asia
Exhibitions held in China
HARTING China's social media
HARTING China's social media
China's Solution Highlights
China's Solution Highlights

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
Technical support
Customer Support - Front of HARTING plant 1 HQT
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
Business Consulting
2024-06_business_navigator_GettyImages-1274389570.jpg

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


HARTING in China
HARTING China.jpg
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Device connectivity
  3. PCB connectors
  4. Board to board connectors
  5. Products
  6. Extender card connection
  7. 02 01 160 1102

DIN-Signal harbus64-160MR-3,0C1-1-V4Clip

Article No.: 02 01 160 1102


Configurable
undefined

Image is for illustration purposes only. Please refer to product description.

DIN-Signal harbus64-160MR-3,0C1-1-V4Clipundefined
ConfigurableMale connector

DIN-Signal harbus64-160MR-3,0C1-1-V4Clip

Article No.: 02 01 160 1102

to see prices and availability.
00
Free sample
Product inquiry
to see prices and availability.
00
Free sample
Product inquiry

Properties overview

Male connector Reflow soldering termination (THR), Wave soldering termination Rated current: ‌1 A Contacts: 160 Angled Copper alloy Noble metal over Ni Mating side, Sn over Ni Termination side Performance level: 1, acc. to IEC 61076-4-113 PCB fixing: With fixing flange, With snap-in clip Liquid crystal polymer (LCP) Beige

Product details


Category Connectors
Series har-bus® 64
Element Male connector
Description of the contact Angled
Termination method Reflow soldering termination (THR)
Wave soldering termination
Connection type Motherboard to daughtercard
Extender card
Number of contacts 160
Contact configuration Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32
Leading contact on position d1
d2
d31
d32
PCB fixing With fixing flange
With snap-in clip
Contact rows 5
Contact spacing (termination side) 2.54 mm
Contact spacing (mating side) 2.54 mm
Rated current ‌ 1 A
Rated current Rated current measured at 20 °C, see derating curve for details
Clearance distance ‌1.2 mm between 2 rows (a, b, c)
‌1.2 mm between 2 rows (z, d)
‌1.2 mm between 2 contacts in a row (a, b, c)
‌1 mm between 2 contacts in a row (z, d)
Creepage distance ‌1.2 mm between 2 rows (a, b, c)
‌1.2 mm between 2 rows (z, d)
‌1.2 mm between 2 contacts in a row (a, b, c)
‌1 mm between 2 contacts in a row (z, d)
Insulation resistance >1010 Ω
Contact resistance ≤20 mΩ for rows a, b, c
≤30 mΩ for rows z, d
Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 20 s)
Insertion force ≤ 160 N
Withdrawal force ≤ 120 N
Performance level 1
acc. to IEC 61076-4-113
Mating cycles ≥ 500
Test voltage Ur.m.s. 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
PCB thickness ‌1.6 mm ±0.2 ‌
Hot plugging No
Material (insert) Liquid crystal polymer (LCP)
Colour (insert) Beige
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 61076-4-113
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 100
Net weight 26 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140000032
eCl@ss 27460201 PCB connector (board connector)
ETIM EC002637
UNSPSC 24.0 39121415
Previous
Next

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590