Han L32 B-HSM1-DL-PG29
Article No.: 09 30 132 0271

Image is for illustration purposes only. Please refer to product description.
Han L32 B-HSM1-DL-PG29
Article No.: 09 30 132 0271
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® B |
Type of hood/housing | Surface mounted housing |
Type | High construction |
Size | L32 B |
---|---|
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x Pg 29 |
Locking type | Double locking lever |
Han-Easy Lock® | Yes |
Field of application | Standard hoods/housings for industrial connectors |
Previous
Next