Han3A RJ45 Hybrid PFT insert Cat.6, 8+4p
Article No.: 09 45 200 1760

Image is for illustration purposes only. Please refer to product description.
Han3A RJ45 Hybrid PFT insert Cat.6, 8+4p
Article No.: 09 45 200 1760
to see prices and availability.
Properties overview
Product details
Category | Connectors |
---|---|
Series | RJ45 Hybrid |
Element | Panel feed through |
Specification | Straight |
Size | 3 A |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 12 |
Number of data contacts | 8 |
Number of power contacts | 4 |
Previous
Next