Han 24B Ex-HTE-M25 4 pegs
Article No.: 19 36 024 1421

Image is for illustration purposes only. Please refer to product description.


Han 24B Ex-HTE-M25 4 pegs
Article No.: 19 36 024 1421
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® Ex |
Type of hood/housing | Hood |
Size | 24 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M25 |
Locking type | Double locking lever |
Field of application | Connectors for explosion hazardous environments |
Details | Simple Apparatus for intrinsically safe circuits |
Details | ATTENTION! Only to be used with Han® Ex inserts! |
Previous
Next