Ha-VIS eCon 4035GBT-MXT-SPE
Article No.: 20 77 635 0000

Image is for illustration purposes only. Please refer to product description.


Ha-VIS eCon 4035GBT-MXT-SPE
Article No.: 20 77 635 0000
Properties overview
Product details
Series | Ha-VIS eCon 4000 |
---|---|
Identification | Single Pair Ethernet (SPE) |
Element | Industrial Ethernet Switches |
Specification | Unmanaged |
Type of Ethernet | Gigabit Ethernet |
Total number of ports | 8 |
---|---|
Fixing | Wall mounting |
Switching technology | Store and Forward |
Frame size | 10.24 kB |
MAC table size | 1k Entries |
MAC–address filter | LLDP and PROFINET PTCP Delay (01-80-C0-00-00-0E) blocked |
Packet buffer size | 1 Megabit |
Non blocking | Yes |
Quality of service | Yes |
Flow control | Off |
Signal contact | No |
PoE functionality | No |
Jumbo frame support | Yes |
Conformal coating of PCB | Yes |
Pack contents | Assembly instructions |
Nominal voltage | 24 V DC |
---|---|
48 V DC | |
Permissible voltage | 12 ... 60 V DC |
Surge protection | Yes |
Operating current | 130 mA @ 24 V DC |
70 mA @ 48 V DC | |
Supply circuit | SELV (Circuit Breaker 10 A) |
Starting current | <1.45 A @ 24 V DC |
<2.9 A @ 48 V DC | |
Overcurrent protection | 2 A at input |
Power consumption | <3.2 W @ 24 V DC |
Termination method | M12 L-coding |
Number of contacts | 5 |
Conductor cross-section | 0.5 mm² |
Conductor cross-section [AWG] | AWG 20 |
Pinout | + / - / - / + / FE |
Reverse polarity protection | Yes |
Pollution degree | 2 |
---|---|
Overvoltage category | III |
Operating temperature | -40 ... +70 °C |
Storage temperature | -40 ... +85 °C |
Relative humidity | 0 ... 95 % Non-condensing (operation) |
0 ... 95 % Non-condensing (storage/transport) | |
Air pressure | ≥795 hPa ≈ 2000 m |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
MTBF | ≈ 680,845 h |
10/100/1000 Mbit/s (M12-ports X-coding) | 1 |
---|---|
Transmission standard | 10BASE-T |
100BASE-TX | |
1000BASE-T | |
Auto-negotiation | Yes |
Auto-polarity | Yes |
Auto-MDI(X) | Yes |
Transmission physics | Twisted Pair Cat. 5 |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1,000 Mbit/s | |
Transmission length | 100 m |
100 Mbit/s (SPE-Ports) | 5 |
---|---|
1000 Mbit/s (SPE-Ports) | 1 |
100/1000 Mbit/s (SPE-Ports) | 1 |
Transmission standard | 100BASE-T1 |
1000BASE-T1 | |
Transmission physics | Twisted Pair 2 wires |
Twisted Pair Cat. 5 | |
Data rate | 100 Mbit/s |
1,000 Mbit/s | |
Auto-negotiation | Yes |
Transmission length | 40 m |
Configuration Master-Slave | Automatic |
Material (hood/housing) | Aluminium |
---|---|
Length | 191 mm |
Width | 60 mm |
Height | 42 mm |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | EN 50155 Railway applications |
---|---|
EN 50121-3-2 Railway applications EMC | |
EN 61000-6-2 EMC Interference immunity | |
EN 55035 EMC Interference immunity | |
EN 61000-4-2 Electrostatic discharge (ESD) | |
EN 61000-4-3 Electromagnetic field | |
EN 61000-4-4 Rapid transients (burst) | |
EN 61000-4-5 Surge voltages | |
EN 61000-4-6 conducted disturbances | |
EN 61000-6-4 emission standard | |
EN 55032 emission standard | |
IEC 60721-3 Mechanical stability | |
IEC 60068-2-6 Vibration (sinusoidal) | |
IEC 60068-2-27 Shock | |
IEEE 802.3 | |
Approvals | CE |
on request | |
PROFINET | Yes |
FCC | Yes |
Packaging size | 1 |
---|---|
Net weight | 430 g |
Country of origin | Germany |
European customs tariff number | 85176200 |
GTIN | 5713140456976 |
eCl@ss | 19170130 Network switch (general application) |
ETIM | EC000734 |
UNSPSC 24.0 | 43222612 |
Previous
Next