M12 A-cod st/- f/- shld. 3m
Article No.: 21 34 750 0568 030

Image is for illustration purposes only. Please refer to product description.


M12 A-cod st/- f/- shld. 3m
Article No.: 21 34 750 0568 030
to see prices and availability.
Properties overview
Product details
Type of cable | (5x0,34mm²) PUR LiF9YH-C11YH black Show details |
---|---|
Connector 1 | M12 A5 straight female shld Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M12 A-coding |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 3 m |
---|---|
Number of cores | 5 |
Core structure | 5x 0.34 mm² |
Shielding | Shielded |
Coding | A-coding |
Previous
Next