Ha-VIS eCon 2050BT-A-P
Article No.: 24 02 005 0020

Image is for illustration purposes only. Please refer to product description.

Ha-VIS eCon 2050BT-A-P
Article No.: 24 02 005 0020
Properties overview
Product details
| Series | Ha-VIS eCon 2000 |
|---|---|
| Element | Industrial Ethernet Switches |
| Specification | Unmanaged |
| Type of Ethernet | Fast Ethernet |
| Total number of ports | 5 |
|---|---|
| Fixing | 35 mm DIN rail acc. to EN 60715 |
| Switching technology | Store and Forward |
| Frame size | 1.522 kB |
| MAC table size | 1k Entries |
| Packet buffer size | 0.44 Megabit |
| Non blocking | Yes |
| Quality of service | Yes |
| Energie Efficient Ethernet | Yes |
| Flow control | Off |
| Signal contact | No |
| PoE functionality | Yes |
| Pack contents | Pluggable screw contact for power supply |
| Assembly instructions |
| Nominal voltage | 48 V DC |
|---|---|
| 54 V DC | |
| Permissible voltage | 44 ... 57 V DC |
| Surge protection | Yes |
| Operating current | <1,400 mA @ 48 V DC |
| <2,390 mA @ 54 V DC | |
| Supply circuit | SELV (Circuit Breaker 10 A) |
| Starting current | <6.4 A @ 48 V DC |
| <7.2 A @ 54 V DC | |
| Overcurrent protection | 4 A at input |
| Power consumption | <67.2 W @ 48 V DC |
| <138 W @ 54 V DC | |
| Termination method | Pluggable screw contact |
| Number of contacts | 3 |
| Conductor cross-section | 0.08 ... 2.5 mm² |
| Conductor cross-section (AWG) | AWG 28 ... AWG 12 |
| Pinout | + / - / FE |
| Reverse polarity protection | Yes |
| Operating temperature | -40 ... +70 °C |
|---|---|
| Storage temperature | -40 ... +85 °C |
| Relative humidity | 0 ... 95 % Non-condensing (operation) |
| 0 ... 95 % Non-condensing (storage/transport) | |
| Air pressure | ≥795 hPa ≈ 2000 m |
| Degree of protection acc. to IEC 60529 | IP30 mated condition |
| MTBF | ≈ 840,000 h |
| 10/100 Mbit/s (RJ45-Ports) | 5 |
|---|---|
| Transmission standard | 10BASE-Te |
| 100BASE-TX EEE | |
| Auto-negotiation | Yes |
| Auto-polarity | Yes |
| Auto-MDI(X) | Yes |
| Transmission physics | Twisted Pair Cat. 5 |
| Data rate | 10 Mbit/s |
| 100 Mbit/s | |
| Transmission length | 100 m |
| Ethernet ports PoE | 4 |
|---|---|
| Type of PoE | PSE |
| Supported PoE mode | Alternative A |
| IEEE Standards | IEEE 802.3af IEEE 802.3at |
| Power supply (PSE) | 48 V DC |
| 54 V DC | |
| Total output power (PSE) | ≤ 61.6 W |
| ≤ 136.8 W | |
| Output power (PSE) per port | ≤ 15.4 W |
| ≤ 34.2 W | |
| Current per port | ≤ 375 mA |
| ≤ 638 mA | |
| Supported cabling | See IEEE 802.3at, section 33.1.4 |
| Pinout | Alternative A, MDI-X (1/2 = V-, 3/6 = V+) |
| Material (hood/housing) | Aluminium (anodised) |
|---|---|
| Length | 27.3 mm |
| Width | 120 mm |
| Height | 113.5 mm |
| RoHS | compliant |
| ELV status | compliant |
| China RoHS | e |
| REACH Annex XVII substances | Not contained |
| REACH ANNEX XIV substances | Not contained |
| REACH SVHC substances | Not contained |
| California Proposition 65 substances | Yes |
| Specifications | EN 55022 Radio disturbance characteristics |
|---|---|
| EN 61000-4-2 Electrostatic discharge (ESD) | |
| EN 61000-4-3 Electromagnetic field | |
| EN 61000-4-4 Rapid transients (burst) | |
| EN 61000-4-5 Surge voltages | |
| EN 61000-4-6 conducted disturbances | |
| EN 61000-6-4 emission standard | |
| IEC 60068-2-6 Vibration (sinusoidal) | |
| UL / CSA | |
| Approvals | CE |
| DNV GL | |
| FCC | Yes |
| Packaging size | 1 |
|---|---|
| Net weight | 364 g |
| Country of origin | Germany |
| European customs tariff number | 85176200 |
| GTIN | 5713140147195 |
| eCl@ss | 19170130 Network switch (general application) |
| ETIM | EC000734 |
| UNSPSC 24.0 | 43222612 |
Previous
Next