Country flagChina Mainland

Industrial Connectors High Power Connectors Circular Connectors M12 System Cabling har-modular®: PCB Connectors
News Room Press & media contacts Technology magazine tec.news
PEOPLE. POWER. PARTNERSHIP. Jobs Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machinery
Machinery
E-Mobility Technologies
AES sector graphic MOBILITY
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
Customised Solutions
HARTING customised solution
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
D-Sub PushPull
D-Sub PushPull connect

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
An Outstanding Company
We are proud about our awards
Facts & figures
Facts and Figures

HARTING in China


HARTING in China
HARTING China.jpg
HARTING China Awards
HARTING China Awards
Web seminars held in China
Web-seminars held in China
Exhibitions held in Southeast Asia
Exhibitions held in China
HARTING China's social media
HARTING China's social media
China's Solution Highlights
China's Solution Highlights

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Environmental Statement
Road with painted yellow arrow line
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Sustainability Certificates
CSR Certificates
Human Rights
Declarations

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
Technical support
Customer Support - Front of HARTING plant 1 HQT
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
Business Consulting
2024-06_business_navigator_GettyImages-1274389570.jpg

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Quality Management
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


HARTING in China
HARTING China.jpg
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Industrial Ethernet Switches
  3. Products
  4. Series
  5. Ha-VIS eCon 2000
  6. 24 02 405 0010

Ha-VIS eCon 2050GB-A

Article No.: 24 02 405 0010


undefined

Image is for illustration purposes only. Please refer to product description.

Ha-VIS eCon 2050GB-Aundefined
Industrial Ethernet Switches

Ha-VIS eCon 2050GB-A

Article No.: 24 02 405 0010

to see prices and availability.
0
Product inquiry
to see prices and availability.
0
Product inquiry

Properties overview

Industrial Ethernet Switches Unmanaged Full Gigabit Ethernet Nominal voltage: 24, 48 Total number of ports: 5 10/100/1000 Mbit/s (RJ45-Ports): 5 Operating temperature: ‌0 ... +55 °C

Product details


Series Ha-VIS eCon 2000
Element Industrial Ethernet Switches
Specification Unmanaged
Type of Ethernet Full Gigabit Ethernet
Total number of ports 5
Fixing 35 mm DIN rail acc. to EN 60715
Switching technology Store and Forward
Frame size 10 kB
MAC table size 8k Entries
Packet buffer size 1 Megabit
Non blocking Yes
Quality of service Yes
Energie Efficient Ethernet Yes
Flow control Off
Signal contact No
PoE functionality No
Jumbo frame support Yes
Pack contents Pluggable screw contact for power supply
Assembly instructions
Nominal voltage 24 V DC
48 V DC
Permissible voltage 9 ... 60 V DC
Surge protection Yes
Operating current <134 mA @ 24 V DC
<69 mA @ 48 V DC
Supply circuit SELV (Circuit Breaker 10 A)
Starting current <1.6 A @ 24 V DC
<3.2 A @ 48 V DC
Overcurrent protection ‌2 A at input
Power consumption <3.22 W @ 24 V DC
Termination method Pluggable screw contact
Number of contacts 3
Conductor cross-section 0.08 ... 2.5 mm²
Conductor cross-section [AWG] AWG 28 ... AWG 12
Pinout + / - / FE
Reverse polarity protection Yes
Operating temperature ‌0 ... +55 °C
Storage temperature -40 ... +85 °C
Relative humidity 0 ... 95 % Non-condensing (operation)
0 ... 95 % Non-condensing (storage/transport)
Air pressure ≥795 hPa ≈ 2000 m
Degree of protection acc. to IEC 60529 IP30 mated condition
MTBF ≈ 3060,000 h
10/100/1000 Mbit/s (RJ45-Ports) 5
Transmission standard 10BASE-Te
100BASE-TX EEE
1000BASE-T EEE
Auto-negotiation Yes
Auto-polarity Yes
Auto-MDI(X) Yes
Transmission physics Twisted Pair Cat. 5
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1,000 Mbit/s
Transmission length 100 m
Material (hood/housing) Aluminium (anodised)
Length 27.3 mm
Width 60 mm
Height 113.5 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
Specifications EN 55022 Radio disturbance characteristics
EN 61000-4-2 Electrostatic discharge (ESD)
EN 61000-4-3 Electromagnetic field
EN 61000-4-4 Rapid transients (burst)
EN 61000-4-5 Surge voltages
EN 61000-4-6 conducted disturbances
EN 61000-6-4 emission standard
IEC 60068-2-6 Vibration (sinusoidal)
IEEE 802.3
UL / CSA UL 508 NRAQ.E253944
CSA-C22.2 No. 142 NRAQ7.E253944
Approvals CE
DNV GL
FCC Yes
Packaging size 1
Net weight 277.5 g
Country of origin Germany
European customs tariff number 85176200
GTIN 5713140147522
eCl@ss 19170130 Network switch (general application)
ETIM EC000734
UNSPSC 24.0 43222612
Previous
Next

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745
  • 粤公网安备 44049102496590