Ha-VIS eCon 2080GX-I-AW
Article No.: 24 14 408 0001

Image is for illustration purposes only. Please refer to product description.

Ha-VIS eCon 2080GX-I-AW
Article No.: 24 14 408 0001
Properties overview
Product details
| Series | Ha-VIS eCon 2000 |
|---|---|
| Identification | Advanced |
| Element | Industrial Ethernet Switches |
| Specification | Unmanaged |
| Type of Ethernet | Full Gigabit Ethernet |
| Total number of ports | 8 |
|---|---|
| Fixing | Wall mounting flat |
| Switching technology | Store and Forward |
| Frame size | 10 kB |
| MAC table size | 8k Entries |
| MAC–address filter | LLDP and PROFINET PTCP Delay (01-80-C0-00-00-0E) blocked |
| Packet buffer size | 4 Megabit |
| Non blocking | Yes |
| Quality of service | Yes |
| Flow control | Off |
| Signal contact | No |
| PoE functionality | No |
| Jumbo frame support | Yes |
| Field of application | Indoor usage |
| Pack contents | Pluggable and screwable Push-In contact for power supply |
| Assembly instructions |
| Nominal voltage | 24 V DC |
|---|---|
| 48 V DC | |
| Permissible voltage | 9 ... 60 V DC |
| Surge protection | Yes |
| Operating current | 190 mA @ 24 V DC |
| 100 mA @ 48 V DC | |
| Supply circuit | SELV (Circuit Breaker 10 A) |
| Starting current | 1.2 A @ 24 V DC |
| 2.7 A @ 48 V DC | |
| Overcurrent protection | 4 A at input |
| Power consumption | 4.6 W @ 24 V DC |
| 4.8 W @ 48 V DC | |
| Termination method | Pluggable and screwable Push-In contact for power supply |
| Number of contacts | 3 |
| Conductor cross-section | 0.14 ... 1.5 mm² |
| Conductor cross-section (AWG) | AWG 30 ... AWG 14 |
| Pinout | + / - / FE |
| Reverse polarity protection | Yes |
| Operating temperature | -40 ... +70 °C |
|---|---|
| Storage temperature | -40 ... +85 °C |
| Relative humidity | 0 ... 95 % Non-condensing (operation) |
| 0 ... 95 % Non-condensing (storage/transport) | |
| Air pressure | ≥795 hPa ≈ 2000 m |
| Degree of protection acc. to IEC 60529 | IP30 mated condition |
| 10/100/1000 Mbit/s (ix Industrial®-Ports) | 8 |
|---|---|
| Transmission standard | 10BASE-T |
| 100BASE-TX | |
| 1000BASE-T | |
| Auto-negotiation | Yes |
| Auto-polarity | Yes |
| Auto-MDI(X) | Yes |
| Transmission physics | Twisted Pair Cat. 5 |
| Data rate | 10 Mbit/s |
| 100 Mbit/s | |
| 1,000 Mbit/s | |
| Transmission length | 100 m |
| Material (hood/housing) | Aluminium (anodised) |
|---|---|
| Length | 24 mm |
| Width | 80.4 mm |
| Height | 113 mm |
| RoHS | compliant with exemption |
| RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
| ELV status | compliant with exemption |
| China RoHS | 50 |
| REACH Annex XVII substances | Not contained |
| REACH ANNEX XIV substances | Not contained |
| REACH SVHC substances | Yes |
| REACH SVHC substances | Lead |
| California Proposition 65 substances | Yes |
| California Proposition 65 substances | Lead |
| Specifications | EN 61000-6-1 EMC Interference immunity |
|---|---|
| EN 61000-6-2 EMC Interference immunity | |
| EN 55024 EMC Interference immunity | |
| EN 61000-4-2 Electrostatic discharge (ESD) | |
| EN 61000-4-3 Electromagnetic field | |
| EN 61000-4-4 Rapid transients (burst) | |
| EN 61000-4-6 conducted disturbances | |
| EN 61000-6-4 emission standard | |
| EN 55032 emission standard | |
| FCC 47 FCR Part 15 | |
| IEC 60721-3-3 Mechanical stability (class 3M4) | |
| IEC 60068-2-6 Vibration (sinusoidal) | |
| IEC 60068-2-27 Shock | |
| IEEE 802.3 | |
| IEC 61076-3-124 Type A | |
| UL / CSA | UL in preparation |
| Approvals | CE |
| DNV GL in preparation | |
| E1 in preparation | |
| PROFINET | Yes |
| Packaging size | 1 |
|---|---|
| Net weight | 181 g |
| Country of origin | Germany |
| European customs tariff number | 85176200 |
| GTIN | 5713140194984 |
| eCl@ss | 19170130 Network switch (general application) |
| ETIM | EC000734 |
| UNSPSC 24.0 | 43222612 |
Previous
Next