Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Contact configuration | Row a, positions 1, 2, ... , 31, 32 | Rows a and b, positions 1, 2, ... , 31, 32 |
| Connection type | Motherboard to daughtercard|Extender card|PCB to cable | Motherboard to daughtercard|Extender card|PCB to cable |
| PCB fixing | With fixing flange | With fixing flange |
| Coding | Coding with loss of contacts|Side coding | Coding with loss of contacts|Side coding |
| Number of contacts | 32.0 | 64.0 |
| Termination method | Wave soldering termination | Wave soldering termination |
| Specifications and approvals | ||
| Specifications | IEC 60603-2 | IEC 60603-2 |
| Railway classification | F4/I3 acc. to NFF 16-101/102 | F4/I3 acc. to NFF 16-101/102 |
| UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
| Technical characteristics | ||
| Creepage distance | 1.2 | 1.2 |
| Clearance distance | 1.2 | 1.2 |
| Rated current | Rated current measured at 20 °C, see derating curve for details | Rated current measured at 20 °C, see derating curve for details |
| Isolation group | IIIa (175 ≤ CTI < 400) | IIIa (175 ≤ CTI < 400) |
| Mating cycles | 500.0 | 400.0 |
| Insulation resistance | >1012 Ω | >1012 Ω |
| Hot plugging | No | No |
| Performance level | 1|acc. to IEC 60603-2 | 2|acc. to IEC 60603-2 |
| Test voltage Ur.m.s. | 1 kV | 1 kV |
| Withdrawal force | 20.0 | 40.0 |
| Insertion force | 30.0 | 60.0 |
| Contact spacing (mating side) | 2.54 | 2.54 |
| Contact rows | 2.0 | 2.0 |
| Contact resistance | 20.0 | 20.0 |
| Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
| Contact spacing (termination side) | 2.54 | 2.54 |
| Identification | ||
| Description of the contact | Angled | Angled |
| Element | Male connector | Male connector |
| Identification | Type B | Type B |
| Category | Connectors | Connectors |
| Series | DIN 41612 | DIN 41612 |
| Commercial data | ||
| Country of origin | Germany | Germany |
| European customs tariff number | 85366990 | 85366990 |
| ETIM | EC002637 | EC002637 |
| UNSPSC 24.0 | 39121415 | 39121415 |
| Packaging size | 130.0 | 130.0 |
| Net weight | 8.43 kg | 10.0 kg |
| eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
| GTIN | 5713140003224 | 5713140003439 |
| Material properties | ||
| California Proposition 65 substances | Yes | Yes |
| REACH SVHC substances | Not contained | Not contained |
| REACH Annex XVII substances | Not contained | Not contained |
| Colour (insert) | RAL 7032 (pebble grey) | RAL 7032 (pebble grey) |
| Material (contacts) | Copper alloy | Copper alloy |
| RoHS | compliant | compliant |
| Requirement set with Hazard Levels | R26 | R26 |
| China RoHS | e | e |
| ELV status | compliant | compliant |
| Surface (contacts) | Au over NiP over Ni Mating side|Sn over Ni Termination side | Au over NiP over Ni Mating side|Sn over Ni Termination side |
| Material (insert) | Thermoplastic resin, glass-fibre filled | Thermoplastic resin, glass-fibre filled |
| REACH ANNEX XIV substances | Not contained | Not contained |
| Material flammability class acc. to UL 94 | V-0 | V-0 |
| Fire protection on railway vehicles | EN 45545-2 (2020-08) + A1 (2023-10) | EN 45545-2 (2020-08) + A1 (2023-10) |