Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Fixing | Screw fixing | Screw fixing |
| Termination length | 13.0|16.2|17.0 | 13.0|16.2|17.0 |
| Specifications and approvals | ||
| Railway classification | F1/I2 acc. to NFF 16-101/102 | F1/I2 acc. to NFF 16-101/102 |
| Technical characteristics | ||
| Isolation group | IIIa (175 ≤ CTI < 400) | IIIa (175 ≤ CTI < 400) |
| PCB thickness | 1.8 mm ±0.5 |5 mm ±0.5 |5.8 mm ±0.5 | 3.4 mm ±0.5 |6.6 mm ±0.5 |7.4 mm ±0.5 |
| Identification | ||
| Description of the accessory | for female connectors type C|for male connectors type R | for female connectors type C|for male connectors type R |
| Type of accessory | Pin shroud | Pin shroud |
| Category | Accessories | Accessories |
| Series | DIN 41612 | DIN 41612 |
| Commercial data | ||
| Country of origin | Vietnam | Vietnam |
| European customs tariff number | 85389099 | 85389099 |
| ETIM | EC002943 | EC002943 |
| UNSPSC 24.0 | 39121400 | 39121400 |
| Packaging size | 100.0 | 100.0 |
| Net weight | 6.0 kg | 5.956 kg |
| eCl@ss | 27440292 Connector component (accessories) | 27440292 Connector component (accessories) |
| GTIN | 5713140004450 | 5713140004474 |
| Material properties | ||
| REACH SVHC substances | Not contained | Not contained |
| REACH Annex XVII substances | Not contained | Not contained |
| Material (accessories) | Thermoplastic | Thermoplastic |
| Colour (accessories) | RAL 7032 (pebble grey) | RAL 7032 (pebble grey) |