Male connector
Reflow soldering termination (THR), Wave soldering termination
Rated current: 1 A
Contacts: 83
Angled
Copper alloy
Noble metal over Ni Mating side (Rows z and d), Au over NiP over Ni Mating side (Rows a,b and c), Sn over Ni Termination side
Performance level: 2, acc. to IEC 61076-4-113
PCB fixing: With fixing flange
Liquid crystal polymer (LCP)
Beige
Product details
Category
Connectors
Element
Male connector
Series
har-bus® 64
Description of the contact
Angled
Termination method
Reflow soldering termination (THR)
Wave soldering termination
Connection type
Motherboard to daughtercard
Extender card
Number of contacts
83
Contact configuration
See type sheet
PCB fixing
With fixing flange
Performance level
2
acc. to IEC 61076-4-113
Hot plugging
No
Contact rows
5
Contact spacing (termination side)
2.54 mm
Contact spacing (mating side)
2.54 mm
Rated current
1 A
Rated current
Rated current measured at 20 °C, see derating curve for details
Clearance distance
1.2 mm between 2 rows (a, b, c)
1.2 mm between 2 rows (z, d)
1.2 mm between 2 contacts in a row (a, b, c)
1 mm between 2 contacts in a row (z, d)
Creepage distance
1.2 mm between 2 rows (a, b, c)
1.2 mm between 2 rows (z, d)
1.2 mm between 2 contacts in a row (a, b, c)
1 mm between 2 contacts in a row (z, d)
Insulation resistance
>1010 Ω
Contact resistance
≤20 mΩ for rows a, b, c
≤30 mΩ for rows z, d
Limiting temperature
-55 ... +125 °C (during reflow soldering max. +240 °C for 20 s)