Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Gender | Female contact | Female contact |
| Specifications and approvals | ||
| Specifications | IEC 61076-4-113 (complementary) | IEC 61076-4-113 (complementary) |
| Technical characteristics | ||
| Contact resistance | 20 mΩ | 20 mΩ |
| Identification | ||
| Series | har-bus® 64 | har-bus® 64 |
| Material properties | ||
| California Proposition 65 substances | Nickel | Nickel |
| Commercial data | ||
| Country of origin | Germany | Germany |