Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Connection type | Motherboard to daughtercard|Mezzanine|PCB to cable | Motherboard to daughtercard|Mezzanine|PCB to cable |
| Gender | Male contact for male connectors | Male contact for male connectors |
| Termination method | Solder termination | Solder termination |
| Specifications and approvals | ||
| Specifications | DIN 41626 | DIN 41626 |
| Technical characteristics | ||
| Mating cycles | 500 | 500 |
| Performance level | 1 | 1 |
| Withdrawal force | 1.6 N | 1.6 N |
| Insertion force | 10 N | 10 N |
| Rated current | 20 A | 40 A |
| Identification | ||
| Description of the contact | Straight | Straight |
| Contacts for | DIN 41612 Type M|DIN 41612 Type M invers|DIN 41612 Type MH 21+5|DIN 41612 Bauform M 0+2|har-modular® M module, male, angled|har-modular® M module, male, straight | DIN 41612 Type M|DIN 41612 Type M invers|DIN 41612 Type MH 21+5|DIN 41612 Bauform M 0+2|har-modular® M module, male, angled|har-modular® M module, male, straight |
| Series | DIN 41612|har-modular® | DIN 41612|har-modular® |
| Material properties | ||
| Material (contacts) | Copper alloy | Copper alloy |
| REACH SVHC substances | Lead | Lead |
| California Proposition 65 substances | Lead|Nickel | Lead|Nickel |
| RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight | 6(c): Copper alloy containing up to 4 % lead by weight |
| Requirement set with Hazard Levels | no requirements (flammable mass 10g) | no requirements (flammable mass 10g) |
| Surface (contacts) | Noble metal over Ni Mating side | Noble metal over Ni Mating side |