| Rated current | 0.5 A |
|---|
| Rated voltage | 30 V |
|---|
| Insulation resistance | >107 Ω |
|---|
| Contact resistance | 30 mΩ |
|---|
| Limiting temperature | -40 ... +80 °C |
|---|
| Insertion force | 50 N |
|---|
| Withdrawal force | 15 N |
|---|
| Mating cycles | 100 |
|---|
| Degree of protection acc. to IEC 60529 | IP20 |
|---|
| IP65 / IP67 mated condition |
| Cable diameter | 5 mm |
|---|
| Minimum bending radius | 10x Cable diameter |
|---|
| Test voltage Ur.m.s. | 0.5 kV (contact-contact) |
|---|
| 0.5 kV (contact-ground) |
| Transmission characteristics | DisplayPort 1.1 standard |
|---|
| Data rate | 1.62 Gbit/s |
|---|
| 2.7 Gbit/s |
| 5.4 Gbit/s |
| Impedance | 100 Ω ±10 % |
|---|
| Vibration resistance | 10-2000 Hz, 15 g, 1.5 mm, sweep time: 20 min acc. to IEC 61373 Category 1 Class B |
|---|
| 5.35 Gs RMS, 15 min/axes, 7.9 m/s² (random vibration) |
| Shock resistance | 25 g / 11 ms, 3 shocks / axis and direction |
|---|
| 5 g / 30 ms, 3 shocks / axis and direction |