Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Details | for IDC flat cable 1.27 mm (0.050ʺ) pitch|AWG 28/7 - AWG 26/7 | for IDC flat cable 1.27 mm (0.050ʺ) pitch|AWG 28/7 - AWG 26/7 |
| Connection type | PCB to cable | PCB to cable |
| Number of contacts | 6.0 | 6.0 |
| Strain relief | With strain relief clamp | With strain relief clamp |
| Termination method | IDC insulation displacement termination | IDC insulation displacement termination |
| Specifications and approvals | ||
| Specifications | IEC 60603-13 | IEC 60603-13 |
| Railway classification | F3/I3 | F3/I3 |
| UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
| Technical characteristics | ||
| Mating cycles_COOP | ≥ | ≥ |
| Rated current | 2.5 | 2.5 |
| Insertion force_COOP | ≤ | ≤ |
| Isolation group | IIIa (175 ≤ CTI < 400) | IIIa (175 ≤ CTI < 400) |
| Mating cycles | 250.0 | 250.0 |
| Insulation resistance | >109 Ω | >109 Ω |
| Performance level | 2|acc. to IEC 60603-13 | NM 30 (S4) |
| Test voltage Ur.m.s. | 1 kV | 1 kV |
| Withdrawal force | 12.0 | 12.0 |
| Insertion force | 12.0 | 12.0 |
| Contact resistance_COOP | ≤ | ≤ |
| Contact spacing (mating side) | 1.27 | 1.27 |
| Contact rows | 2.0 | 2.0 |
| Contact resistance | 20.0 | 20.0 |
| Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
| Withdrawal force_COOP | ≤ | ≤ |
| Contact spacing (termination side) | 2.54 | 2.54 |
| Rated current_COOP | | |
| Identification | ||
| Specification | Closed end cover | |
| Element | Female connector | Female connector |
| Category | Connectors | Connectors |
| Series | SEK | SEK |
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
| Net weight | 1.3 kg | 1.83 kg |
| eCl@ss | 27460202 PCB connector (conductor connection) | 27460202 PCB connector (conductor connection) |
| GTIN | 5713140026155 | 5713140210936 |
| Material properties | ||
| California Proposition 65 substances | Yes | |
| Layer thickness_COOP | ≥ | |
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
| Layer thickness | 0.76 µm | |
| ELV status | compliant | compliant |
| Surface (contacts) | Au over Ni Mating side|Sn over Ni Termination side | Noble metal over Ni Mating side|Sn over Ni Termination side |
| Material (insert) | Thermoplastic resin (PBT) | Thermoplastic resin (PBT) |
| REACH ANNEX XIV substances | Not contained | Not contained |
| Material flammability class acc. to UL 94 | V-0 | V-0 |
| Fire protection on railway vehicles | EN 45545-2 (2020-08) + A1 (2023-10) | EN 45545-2 (2020-08) + A1 (2023-10) |