Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Connection type | PCB to cable | PCB to cable |
| Locking type | With short levers | With short levers |
| Number of contacts | 20 | 20 |
| Termination length | 4.5 mm | 2.9 mm |
| Termination method | Wave soldering termination | Wave soldering termination |
| Specifications and approvals | ||
| UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
| Railway classification | F3/I3 | F3/I3 |
| Specifications | IEC 60603-13 | IEC 60603-13 |
| Technical characteristics | ||
| Performance level | NM 30 (S4) | 2|acc. to IEC 60603-13 |
| Contact rows | 2 | 2 |
| Mating cycles | ≥ 250 | ≥ 250 |
| Contact spacing (termination side) | 2.54 mm | 2.54 mm |
| Test voltage Ur.m.s. | 1 kV | 1 kV |
| Rated current | 1 A | 1 A |
| Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
| Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
| Insulation resistance | 109 Ω | 109 Ω |
| Contact resistance | ≤ 20 mΩ | ≤ 20 mΩ |
| Insertion force | ≤ 40 N | ≤ 40 N |
| Withdrawal force | ≤ 40 N | ≤ 40 N |
| Identification | ||
| Category | Connectors | Connectors |
| Element | Male connector | Male connector |
| Description of the contact | Angled | Angled |
| Series | SEK Standard | SEK Standard |
| Material properties | ||
| Material (insert) | Thermoplastic resin (PBT) | Thermoplastic resin (PBT) |
| Colour (insert) | Grey | Grey |
| Fire protection on railway vehicles | EN 45545-2 (2020-08) + A1 (2023-10) | EN 45545-2 (2020-08) + A1 (2023-10) |
| China RoHS | e | e |
| ELV status | compliant | compliant |
| Requirement set with Hazard Levels | R26 | R26 |
| Material flammability class acc. to UL 94 | V-0 | V-0 |
| REACH ANNEX XIV substances | Not contained | Not contained |
| California Proposition 65 substances | Yes | Yes |
| RoHS | compliant | compliant |
| REACH Annex XVII substances | Not contained | Not contained |
| REACH SVHC substances | Not contained | Not contained |
| Surface (contacts) | Noble metal over Ni Mating side|Sn over Ni Termination side | Noble metal over Ni Mating side|Sn over Ni Termination side |
| Material (contacts) | Copper alloy | Copper alloy |
| Commercial data | ||
| eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
| Net weight | 8.7 g | 8 g |
| GTIN | 5713140029620 | 5713140030008 |
| ETIM | EC002637 | EC002637 |
| European customs tariff number | 85366990 | 85366990 |
| Country of origin | Romania | Romania |
| UNSPSC 24.0 | 39121415 | 39121415 |
| Packaging size | 100 | 100 |