Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Pack contents | Bulk packaging | |
| Size | 34 poles | 34 poles |
| Identification | ||
| Type of accessory | Strain relief clamp | Strain relief clamp |
| Category | Accessories | Accessories |
| Series | SEK | SEK |
| Commercial data | ||
| Country of origin | Romania | Switzerland |
| European customs tariff number | 85389099 | 85389099 |
| ETIM | EC002943 | EC002943 |
| UNSPSC 24.0 | 39121400 | 39121400 |
| Packaging size | 100.0 | 3000.0 |
| Net weight | 0.1 kg | 0.94 kg |
| eCl@ss | 27440292 Connector component (accessories) | 27440292 Connector component (accessories) |
| GTIN | 5713140032842 | 5713140032859 |
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
| California Proposition 65 substances | Not contained | Not contained |
| REACH ANNEX XIV substances | Not contained | Not contained |
| Fire protection on railway vehicles | EN 45545-2 (2020-08) + A1 (2023-10) | EN 45545-2 (2020-08) + A1 (2023-10) |