Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Pack contents | Sample | Sample |
| Connection type | Motherboard to daughtercard|Mezzanine | Motherboard to daughtercard|Extender card |
| Number of contacts | 10.0 | 44.0 |
| Number of power contacts | 2.0 | 8.0 |
| Number of signal contacts | 8.0 | 36.0 |
| Termination method | Reflow soldering termination (SMT) | Reflow soldering termination (SMT) |
| Specifications and approvals | ||
| UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
| Technical characteristics | ||
| Rated voltage | acc. to IEC 60664-1 | acc. to IEC 60664-1 |
| Coplanarity of contacts_COOP | | |
| Rated impulse voltage | 1.5 | 1.5 |
| Mating cycles_COOP | ≥ | ≥ |
| Isolation group | IIIa (175 ≤ CTI < 400) | IIIa (175 ≤ CTI < 400) |
| Mating cycles | 500.0 | 500.0 |
| Clearance distance | ≥0.4 mm Signal contacts|≥1.74 mm Power contacts|≥1.11 mm Signal to power contacts | ≥0.4 mm Signal contacts|≥1.74 mm Power contacts|≥1.11 mm Signal to power contacts |
| Insulation resistance | >1010 Ω | >1010 Ω |
| Rated voltage_COOP | | | | |
| Performance level | 1 | 1 |
| Test voltage Ur.m.s. | 0.5 kV Signal|1.39 kV Signal / Power|1.39 kV Power / Power | 0.5 kV Signal|1.39 kV Signal / Power|1.39 kV Power / Power |
| Pollution degree | 2.0 | 2.0 |
| Stacking height | 9.05 mm | |
| Coplanarity of contacts | 0.12 mm | 0.12 mm |
| Contact resistance_COOP | ≤ | ≤ |
| Contact spacing (mating side) | 1.27|2.54 | 1.27|2.54 |
| Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
| Contact resistance | 25.0 | 25.0 |
| Creepage distance | ≥0.4 mm PCB: Signal contacts|≥1.74 mm PCB: Power contacts|≥1.11 mm PCB: Signal to power contacts|≥0.4 mm Connector: Signal contacts|≥1.89 mm Connector: Power contacts|≥2.09 mm Connector: Signal to power contacts | ≥0.4 mm PCB: Signal contacts|≥1.74 mm PCB: Power contacts|≥1.11 mm PCB: Signal to power contacts|≥0.4 mm Connector: Signal contacts|≥1.89 mm Connector: Power contacts|≥2.09 mm Connector: Signal to power contacts |
| Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
| Process Sensitivity Level (PSL) | R0 acc. to ECA/IPC/JEDEC J-STD-020D | R0 acc. to ECA/IPC/JEDEC J-STD-020D |
| Contact spacing (termination side) | 1.27|2.54 | 1.27|2.54 |
| Identification | ||
| Description of the contact | Straight | Angled |
| Element | Female connector | Female connector |
| Identification | Hybrid | Hybrid |
| Category | Connectors | Connectors |
| Series | har-flex® | har-flex® |
| Features | The sample packaging is not suitable for automated assembly. | The sample packaging is not suitable for automated assembly. |
| Commercial data | ||
| Country of origin | China | China |
| European customs tariff number | 85366990 | 85366990 |
| ETIM | EC002637 | EC002637 |
| UNSPSC 24.0 | 39121415 | 39121415 |
| Packaging size | 1.0 | 1.0 |
| Net weight | 2.17 kg | 3.13 kg |
| eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
| GTIN | 5713140205086 | 5713140205192 |
| Material properties | ||
| REACH SVHC substances | Not contained | Not contained |
| REACH Annex XVII substances | Not contained | Not contained |
| Colour (insert) | Black | Black |
| Material (contacts) | Copper alloy | Copper alloy |
| RoHS | compliant | compliant |
| China RoHS | e | e |
| ELV status | compliant | compliant |
| Surface (contacts) | Noble metal over Ni Mating side|Sn over Ni Termination side | Noble metal over Ni Mating side|Sn over Ni Termination side |
| California Proposition 65 substances | Not contained | Not contained |
| Material (insert) | Liquid crystal polymer (LCP) | Liquid crystal polymer (LCP) |
| REACH ANNEX XIV substances | Not contained | Not contained |
| Material flammability class acc. to UL 94 | V-0 | V-0 |