Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| 2 parts | Yes | Yes |
| Technical characteristics | ||
| Degree of protection acc. to IEC 60529 | IP20 | IP20 |
| Identification | ||
| Series | har-modular® | har-modular® |
| Commercial data | ||
| Country of origin | Romania | Romania |
| Material properties | ||
| Length | 40.64 mm | 40.64 mm |