Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Number of contacts | 8 | 8 |
| Specifications and approvals | ||
| UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
| Technical characteristics | ||
| Rated current | 3 A per contact when used with 4 contacts (1,2,6,7) | 3 A per contact when used with 4 contacts (1,2,6,7) |
| Identification | ||
| Identification | Data | Data |
| Material properties | ||
| China RoHS | e | e |
| Commercial data | ||
| Country of origin | Japan | Japan |