Product category:
Data
HARTING ix Industrial®
Filter
Products 47
Relevance
Cable assemblies | ix Type A OM Cat.6A PVC 0.3m
Article No.: 33 48 313 1805 003
Cable assemblies | ix Type A OM Cat.6A Rail 0.3m
Article No.: 33 48 313 1819 003
Cable assemblies | ix Type A OM - DB RJ45 Cat.6A PUR 0.3m
Article No.: 33 48 314 7804 003
Cable assemblies | ix Type A OM - DB RJ45 Cat.6A PVC 0.3m
Article No.: 33 48 314 7805 003
Cable assemblies | ix Type A OM - DB RJ45 Cat.6A Rail 0.3m
Article No.: 33 48 314 7819 003
Copper cable (round) | ix Type A OM Profinet C PUR 0.3m
Article No.: 33 48 313 1412 003
Copper cable (round) | ix Type A OM - RJ45 Profinet C PUR 0.3m
Article No.: 33 48 314 7412 003
Copper cable (round) | ix Type A OM Profinet B PVC 0.3m
Article No.: 33 48 313 1409 003
Copper cable (round) | ix Type A OM - RJ45 Profinet B PVC 0.3m
Article No.: 33 48 314 7409 003
Cable assemblies | ix Type A - M12X PFT f Cat. 6A PUR 0,2m
Article No.: 33 48 017 1804 002
Cable assemblies | ix Type A AWG28 CAT6A PVC 0.2m
Article No.: 33 48 060 6830 002
Cable assemblies | ix Type A - RJ45 AWG28 CAT6A PVC 0.2m
Article No.: 33 48 065 3830 002
Cable assemblies | MPP ix Tp A 4x2xAWG26 Cat6A PVC out 0,2m
Article No.: 33 48 343 4806 002
Cable assemblies | MPP ix Type A - RJ45 IP20 Cat6A PUR 0,2m
Article No.: 33 48 344 7804 002
Cable assemblies | MPP ix TpA -RJ45 IP20 Cat6A PVC out 0,2m
Article No.: 33 48 344 7806 002
Cable assemblies | MPP ix Type A - RJ45 IP20 Cat6A PVC 0,2m
Article No.: 33 48 344 7805 002
Cable assemblies | ix Industrial A Cat.6A FRNC white 0,5m
Article No.: 33 48 010 1823 005
Cable assemblies | ix Industrial A Cat.6A FRNC grey 0,5m
Article No.: 33 48 010 1824 005
Cable assemblies | ix Industrial A Cat.6A FRNC red 0,5m
Article No.: 33 48 010 1825 005
Cable assemblies | ix Industrial A Cat.6A FRNC yellow 0,5m
Article No.: 33 48 010 1826 005
20 (of 47)