Product category:
Industrial circular connectors
HARTING UIC 558
Filter
Products 4
Relevance
Hybrid cable (copper / copper) | UIC 558 CA 18 pin c-ni-m/m XLPO, 1,0m
Article No.: 33 50 848 4B80 010
Hybrid cable (copper / copper) | UIC 558 CA 18 pin c-ni-m/- XLPO, 1,0m
Article No.: 33 50 840 0B80 010
Copper cable (round) | UIC 558 CA 13 pin c-ni-m/- XLPO, 1,0m
Article No.: 33 50 860 0B81 010
Copper cable (round) | UIC 558 CA 13 pin c-ni-m/m XLPO, 1,0m
Article No.: 33 50 868 6B81 010
4 (of 4)