2. Product overview

Product overview

HARTING Automotive develops and produces charging equipment for electric and plug-in-hybrid vehicles. Our products have the approvals and certificates relevant for all specific market sectors and legal requirements worldwide


E-mobility - Product overview

Solutions for all relevant market sectors

HARTING Automotive has charging cables that cover all standards worldwide, for charging with alternating current, three-phase current or direct current, from 230 to 1,000 volts. These include mode-2 charging cables (featuring integrated temperature monitoring and DC fault current detection) and mode-3 charging cables in various versions.

Wide range of product types

HARTING Automotive's charging cables are available in various versions suited for all globally standardised AC charging interfaces, as well as for high-power DC charging with CCS Combo. Thus, they are able to fit the three different connector systems worldwide. Special variants can be used as exchangeable cable sets for use with "in-cable" chargers (IC-CPD).

We can also produce our charging plugs and charging cables in customised designs, regardless of the brand, colour or feel.

Charging cable for wall boxes and Mode2


With type-2 vehicle charging plugs for connecting to mode-2 charging cables or wall boxes.

Approval:

  • VDE / CE

Data Sheet  Type-2 – Charging Cable
Data Sheet Type-2 – Charging Cable
.pdf - 533.7 kB
With type-2 vehicle charging plugs for connecting to mode-2 charging cables or wall boxes.
type-1 vehicle charging plug

With type-1 vehicle charging plugs for connecting to mode-2 charging cables or wall boxes.

Approvals:

  • UL / CE

  • JET | PSE / CE

Data Sheet  Type-1 – Charging Cable
Data Sheet Type-1 – Charging Cable
Approval JET / PSE

With type-GB/T vehicle chargings plug for connecting to mode-2 charging cables or wall boxes.

Approval:

  • CQC

Data Sheet  GB/T – Charging Cable
Data Sheet GB/T – Charging Cable
.pdf - 398.2 kB
type-GB/T vehicle chargings plug

Mode 3 charging cable


Mode 3 charging cable for public charging stations.

  • Versions with type-2 plugs

  • Version with type-GB/T plugs

  • Customised version (e.g. type-2 to type-1)

Data Sheet Mode-3 Type-2
Data Sheet Mode-3 Type-2
Type-2 | Type-2
Mode 3 charging cable for public charging stations.
Charging cable in eCatalogue

Vehicle charging cable CCS


CCS Gen2 type-2 charging cables for connecting to fast-charge stations.

  • Up to 350 A depending on cross -section / 1,000 V

  • Replaceable mating face

  • High degree of protection --> IP69 (housing)

Data Sheet CCS Gen2 type-2 charging
Data Sheet CCS Gen2 type-2 charging
.pdf - 264.2 kB
CCS Gen2 type-2 charging cables for connecting to fast-charge stations.

Charging socket type-2


AC charging socket for charging electric vehicles

  • Installing in an AC charging station or wall box.

  • For charging electric vehicles with AC power for the European market.

  • Only to be used together with the charging cables provide with type-2 charging plugs, in accordance with IEC 61851-1 and IEC 62196-2.

Charging socket, type-2
Charging socket, type-2
Data sheet
AC charging socket for charging electric vehicles
Charging Socket in eCatalogue

Connection point plug and flange


For IC-CPD and wall boxes.

  • Can be used in mobile chargers

  • Can be used worldwide

  • Contact (touch) protection according to UL/VDE requirements

  • Customised design

Connection point plug and flange for IC-CPD and wall boxes.

E-Mobility Accessories


E-Mobility Accessories

  • Plug holder for type-2 charging cables

  • Individualization by gel label

  • Front mounting

  • Easy one-hand operation

Data Sheet Type-2 plug holder
Data Sheet Type-2 plug holder
.pdf - 540.2 kB
Plug holder for type-2 charging cables
Plug holder in eCatalogue

Would you like to learn more? Please contact us:

Contact E-Mobility
About HARTING Automotive

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590