2. Expanded Beam cable assemblies for harshest conditions

Expanded Beam cable assemblies for harshest conditions


Expanded Beam cable assemblies for harshest conditions

Expanded beam technology is extremely robust and insensitive to dirt. It was designed to ensure reliable optical connections in harsh and dirty environments. The regular assembly and disassembly of an expanded beam cabling in harsh environments is a hassle-free process when compared to standard connectors. It's even possible to extend an optical connection by simply connecting another cable, without using an adapter or taking into account the direction of routing.

In addition to the cable assemblies, modules are also available in combination with the Han-Modular® system for outdoor fibre optic connections. These modules can be disconnected and reconnected as often as required without contaminating the sensitive fibre end surfaces. Single- and multi-mode cable assemblies are available in various lengths, which can be used as connection components at the control cabinet or for a panel feed through in a device.

Expanded Beam cable assembly - Expanded beam connecting cable

Expanded beam connecting cable

  • 2- and 4-channel

  • Multi-mode and single-mode

  • Customised lengths available

  • Fibre optic solution for industrial outdoor use

  • 2- and 4-channel

  • Multi-mode

  • Customised lengths available

  • Fibre optic solution for industrial outdoor use

Expanded beam connecting cable

Expanded beam connecting cable

Expanded beam modules, pre-assembled

Expanded beam modules, pre-assembled

  • 2- and 4-channel

  • Multi-mode

  • Customised lengths and variants available

  • Also suitable for rough industrial environments

  • Can be used in docking frame solutions

  • Can be used in the Han-Modular® system

Your advantages at a glance


  • Easy cleaning

  • Robust design

  • Aluminium housing

  • Mechanical protection provided by rubberised outer casing with cover and bend protection

  • Hermaphroditic design (the correct mating face is always at hand)

  • Easy link extensions for multiple system cables are possible

  • No mix ups are possible

Expanded beam cable assemblies in application

Expandead beam_cabel assembly in harsh environement - Gallery
Expanded Beam cable assembly - in harsh environement
Expanded Beam cable assembly - in harsh environement cleaning - Gallery
Expanded Beam cable assembly
Expanded Beam cable assembly
535.5 kB
Expanded Beam modules for Han-Modular®
Expanded Beam modules for Han-Modular®
315.2 kB
Customised Solutions

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590