2. Fibre-Optic Rotary Joints for Rotating Applications

Fibre-Optic Rotary Joints for Rotating Applications


Fibre-Optic Rotary Joints for Rotating Applications - Intro Hero

Connection with glass-fibre instead of copper: Fibre-optic rotary joints from HARTING – an innovative solution for transmitting broadband data from a rotating to a static system.

Fibre-optic rotary joint

Fibre-optic rotary joint

The demand for efficient, secure networking for industrial environments is growing steadily. A fibre-optic solution is often the only possibility for ensuring sufficient data rates in today's facilities. HARTING has developed a bi-directional fibre-optic rotary joint especially for industrial environments. This integrated system solution enables a rotating facility component to be connected to a static component over glass-fibre.

Such connections are required for wind turbines, in all areas of industry, and for machinery and facility construction.

Your advantages at a glance


  • robust, saltwater-resistant stainless steel housing

  • bi-directional Ethernet data transmission

  • stable for temperatures from -40° C to + 85° C

  • ST termination on the rotary joint: enables versatile selection of cable type that is suitable for your application

  • protection class IP20, extendable to IP56

  • all cabling optimised for the customer and application

  • stable optical data transmission in industrial environments

  • a forward-looking system solutions for robotics, crane industry and mining that is also a safe investment.

Fibre-Optic Rotary Joints
Fibre-Optic Rotary Joints
2.3 MB
Customised Solutions

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590