2. Miniature industrial connectors for UAVs

Miniature industrial connectors for unmanned aerial vehicles (UAVs)

Industry-proof performance and high reliability in a small form factor. With the Han® MPC, the trusted European technology leader HARTING presents the first industrial connector for commercial drones.


Request free product sample
Watch Web-Seminar
HeaderMiniature industrial connectors for unmanned aerial vehicles

Unmanned aerial vehicles (UAVs) are becoming increasingly important in today's rapidly evolving digital landscape. Companies are striving to digitally transform their industrial processes to reduce costs and improve working environments. Whether for mapping large fields, intelligent obstacle detection or fully automated operations for the precise application of water, fertilisers and more, commercial drones and quadcopters are helping to enable industrial self-control.

Size, Weight and power are crucial for enhancing the optimal performance, manoeuvrability and range of commercial drones. Industry experts refer to this as SWaP. The Han® MPC (Miniature Power Connector) was developed according to these important requirements.

Category image: Han MPC

Han® MPC

Engineered for high current, durability, and consistent signal integrity, all in a space saving miniature design.

To the products

Industry standards developed in Europe ensure optimised SWaP


Technological breakthroughs, such as improved battery efficiency, advanced image sensors and AI-driven autonomous functions have significantly expanded the potential applications of drones in various industries. These developments have led to drones evolving significantly from hobbyist devices to regulated, mission-critical platforms in agriculture, logistics, inspection, public safety and many other segments.

As the market leader for industrial connectors, HARTING has recognised the demand for industry-proof connectivity and cabling solutions. With more than 80 years of experience, our solutions stand for high performance, reliability and scalability to ensure future-proofing. Independently tested quality ensures a longer service life, even under harsh conditions.

With its miniature design and the renowned robustness of Han® industrial connectors, the Han® MPC series delivers reliable connectivity for commercial drones in harsh conditions.

Connection between power distribution board, electronic speed controller and battery


UAVs and other mobile robots, including humanoid robots, share a common topology of connection points. The widely used LiPo batteries, either regular or future-proof smart units with signal integrity, supply power to the power distribution board (PDB).

The PDB is the central interface between the battery and the electronic speed controller (ESC). The ESC ensures efficient and reliable power management. It effectively regulates the speed and direction of rotation of the electric motor to ensure smooth operation of the device. In industry, 3-phase brushless DC motors (BLDC) are often used to ensure low maintenance and long-lasting performance.

The HARTING Han® MPC30 and MPC60 are the ideal solution for the connections between these critical units to ensure high signal integrity. Additional variants such as different housing types or straight and angled PCB variants enable even greater flexibility.

Industrial standards ensure optimised SWaP

Internal UAV architecture featuring reliable power and signal connections via Han® MPC connectors

sample Han MPC

Product sample Han® MPC

Experience the Han® MPC in your own hands. Request your free product sample and discover how miniature industrial connectivity can optimise SWaP in modern UAV systems.

Request free product sample

Maximum performance in a compact form factor


The series is designed to deliver maximum performance in compact form factors: the Han® MPC30 supports currents up to 30A using Han-Yellock® 4 mm² crimp contacts, while the Han® MPC60 is rated for up to 60A using Han® C 10 mm² crimp contacts.

The peak current for Han® MPC30 is rated up to 180A for 10 seconds and for Han® MPC60 it is rated up to 350A for 10 seconds The connector optionally accommodates up to four Har‑speed contacts, ensuring the need for reliable DroneCAN transmission.

Quick and easy battery swapping

MPC30 and MPC60 deliver high continuous and peak currents in compact form, with optional high‑speed contacts

Your benefits at a glance:


  • Protecting critical infrastructure through connectivity from the trusted European market leader for industrial connectors with diversified global sales and production

  • High reliability thanks to crimp contacts with silver and gold-plated surfaces

  • High current transmission (30 A / 60 A variants)

  • Maximum performance with a minimal footprint (higher current carrying and impulse current)

  • Signal integrity with up to 4 pins (DroneCAN)

  • Faster installation due to easy handling

  • Well-founded documentation and specifications

Energy Transition Days 2025 - Panel Agriculture

Web-Seminar | How electrification and industrial drones can contribute to precision farming

Agriculture is striving to reduce its carbon footprint. Precision farming, supported by electrified tools and industrial drones, plays a key role in driving sustainability.

Watch recording

Downloads


Reliable connectivity and cabling solutions for UAVs
Reliable connectivity and cabling solutions for UAVs
1.7 MB

Product Sample Request


Would you like to benefit from maximum performance and reliability in a small form factor?
Request your free sample to get a first impression.

For which product or solution do you want more information?

0/2000

Personal information

Contact information

Company

Address information

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail address in an e-mail sent to you, you can subscribe to regular HARTING updates about events, news, products, and applications. You can unsubscribe at any time.

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590