2. News
  3. CC-Link Adopts ix Industrial® as a New Standard Interface
Products
23 August 2023
2 minutes

CC-Link Adopts ix Industrial® as a New Standard Interface


The Nagoya, Japan-based CC-Link Partner Organization has added the ix Industrial® Gbit Ethernet Interface Type A (in line with IEC 61076-3-124) to its "CC-Link IE TSN network communication specifications" list as a new recommended standard.
CC-Link Adopts ix Industrial® as a New Standard Interface

As a reliable industrial solution, ix Industrial® complements well-known RJ45 and M12 X-coded solutions. HARTING offers ix Industrial® with additional features for demanding applications.

The CC-Link Partner Organization has released its March 2023 revised CC-Link IE TSN Specifications (Overview + Implementation Rules). In addition to well-known RJ45 and M12 X-coded solutions, the ix Industrial® Type A interface is now specified (10-pin rectangular connector compliant with IEC 61076-3-124). The ix Industrial® is internationally standardized according to IEC-Standard 61076-3-124 and transmits Ethernet at up to 10 Gbit/s.

Mini PushPull ix Industrial® Portfolio

HARTING Mini PushPull ix Industrial® field-installable and overmolded version.

CC-Link users now have a third industrial Ethernet-Interface for twisted pair cables. With its significantly increased reliability and a device socket that's 70 % smaller than an RJ45 solution, ix Industrial® offers promising miniaturization possibilities.Having already been listed in the GigE Vision and PROFINET specifications, the ix Industrial® interface is now gaining traction with CC-Link. ix Industrial® is thus increasingly establishing itself as a common standard for reliable Ethernet-Networks.In addition to the standard variant, the HARTING Technology Group also offers the connector with an additional pull-out aid for very compact arrangements of several interfaces next to each other. With the new Mini PushPull-Series, the ix Industrial® mating face is also available in a waterproof and dustproof version.Benefits at a glance:

  • Standardized according to IEC 61076-3-124

  • Cat 6A transmission

  • 360° shielding for absolutely reliable transmission performance

  • Power supply via PoE/PoE+

  • IP20/IP65 available

  • Tool-less locking

  • High robustness

Available in:

  • Female: right angle vertical, vertical, right angle horizontal

  • Connector: straight, right angle (IDC, soldering)

  • Cable assemblies in different lengths and combinations

HARTING ix Industrial® with 70 % smaller device socket

HARTING ix Industrial® with 70 % smaller device socket than conventional RJ45.

About CC-Link IE TSN

The CC-Link IE TSN specification, introduced in 2018 by the CC-Link Partner Association, represents a next-generation network. It enhances the current CC-Link Industrial Ethernet by integrating Time-Sensitive Networking (TSN) technology and standards related to Gigabit Ethernet bandwidth. To this end, the specification now includes a compact, industrial-grade connector.

More


HAN rectangular ethernet connector

Explore eShop

Discover our ix Industrial® product range in the HARTING eShop.
Discover

Jonas Diekmann

Jonas Diekmann

Position: Technical editor

  • Department: Global Product Management
  • Company: HARTING Electronics GmbH
[email protected]

Related news


Lights Out Manufacturing .png
10 December 2025

Rethinking Connectivity for Lights-out Semiconductor Manufacturing

As chip complexity grows, innovations like edge computing and agentic AI are paving the way for “lights-out” manufacturing. This shift isn’t about eliminating humans, but about smarter resource use, real-time data insights, and sustainable processes.
read more
2022-09_Verschwommene Lichter_Stadt_Straße_GettyImages-615429200.jpg
9 December 2025

Year in Review: Connectivity Trends Shaping 2025

As industries accelerate toward bringing new technologies to market, connectivity is emerging as a necessary catalyst for transformation. As we look back on the changes we saw across industrial connectivity, from hyperscale data centers to smart factories to modern power grids, here were the five trends that made the most impact ... and will continue making waves next year and beyond.
read more
Header_Product-News_Han-S-450-Plus.jpg
5 November 2025

Han® S 450 Plus: Reliable and powerful connector for energy storage systems

HARTING's battery connector series now supports up to 500 A for faster charging and discharging—ideal for high-performance energy storage without overheating.
read more

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590