2. News
  3. Han-Yellock® relaunch with reduced insertion forces
Products
20 April 2026
2 minutes

Han-Yellock® relaunch with reduced insertion forces


Redesigned Han Yellock® connector with reduced locking forces and enhanced usability.
yellock_2punkt0_header_news.jpg

HARTING has redesigned the Han-Yellock®: as a result, the versatile connector is now even easier to use. Locking forces have been significantly reduced.

The Han-Yellock® retains its traditional design, which combines black and melon yellow colours with attractive, rounded contours and zinc die-cast components. Changes have been made to the handling: gentle pressure on the buttons is all that is needed to release the connector. Narrow, circumferential double-lipped seals on the bulkhead-mounted housing and the carrier hood ensure lower locking forces.

“The Han-Yellock® is primarily used in exposed areas where good design and minimal installation height are required, such as in robotics,” reports Product Manager Tarek Spreen from HARTING Electric. Depending on the application, the Han-Yellock® also offers opportunities for miniaturisation. The power density is particularly high in the Han-Yellock® monoblocks. In the Han-Yellock® 60, 48 Yellock specific power contacts (16 A) can be fitted within an area comparable to the dimensions of a Han® 16B hood/housing. Using 25 contacts (16 A), the Han-Yellock® 30 monoblock exceeds the power density of Han® EE inserts in Han® 6B standard hoods/housings.

Han-Yellock® is a connector that combines a range of innovative solutions within an aesthetically pleasing overall design:

  • An audible ‘click’ indicates that the locking process is complete.

  • The cable side is divided into two parts, enabling front and rear mounting. The interfaces must not be separated for a visual inspection of the connection side.

  • Han-Yellock® multipliers allow contacts and potentials to be doubled.

  • Adapter frames allow for an easy integration of Han-Modular® modules.

  • 25 different coding options ensure that each connector is mounted in the correct position.

  • Shorter assembly times thanks to the snap-in option for Han-Modular® modules and Han-Yellock® monoblocks.

Customer benefits at a glance:


  • Easy handling due to reduced mating and locking forces

  • High contact density and bridging in a low construction interface

  • High mating cycles ensure a longer lifetime

  • Designed for applications with aesthetic requirements

Han-Yellock 60 and 30

Relaunched Han-Yellock® 30 (left) and 60 (right): ease of use, low insertion forces

To the products
Tarek Spreen

Tarek Spreen

Position: Product Manager

  • Department: Heavy Duty Connectors
  • Company: HARTING Technology Group

Related news


News - Han 1A cable entry size 2
20 April 2026 Products

Han® 1A becomes more compact and powerful

Han® 1A expands application possibilities with higher currents and larger cable diameters.
read more
Han Size 4 saves up to 40% of installation space
20 April 2026 Products

Han® Size 4 saves up to 40% of installation space

New Size 4 connector solutions delivering high power density and space savings for data centers and industrial applications.
read more
Han MPC 30
20 April 2026 Products

Han® MPC 30 / 60: Lightweight, high-performance connectors for mobile applications

High‑performance MPC interfaces for reliable data and power transmission in demanding drone applications.
read more

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590