2. News
  3. New Mini PushPull ix Industrial®: Rugged strengths withstanding harsh environments
Products
20 January 2024
2 minutes

New Mini PushPull ix Industrial®: Rugged strengths withstanding harsh environments


Easy to use, well protected and considerably more compact - the HARTING Technology Group is expanding its proven PushPull connector series. The new Mini PushPull represents the waterproof and dustproof version of the ix Industrial® Gbit Ethernet Interface.
New Mini PushPull ix Industrial®

The new Mini PushPull is the perfect choice for fast and reliable data connectivity in demanding industrial environments and applications exposed to the elements.

NEW Mini PushPull ix Industrial®

Introducing new Mini PushPull series, HARTING is now providing the ix Industrial® Ethernet interface for 10 Gbit Ethernet with Cat. 6A performance in a waterproof and dustproof version. Standardised according to IEC/PAS 61076-3-124, the ix Industrial® mating face in the Mini PushPull stands for absolutely reliable transmission performance and optional power supply via PoE/PoE+. With a 30 % shorter housing compared to the proven HARTING PushPull RJ45, users benefit from a miniaturised data interface for demanding applications. PushPull is the preferential device connection technology when it comes to outstanding robustness in combination with simple and process-safe operation in waterproof and dustproof design to IP 65 / IP 67.

Compact, robust jacks are available for device integration on the PCB, providing maximum stability with five THR shield contacts. The jacks are available in three different versions:

  1. horizontal jack

  2. angled vertical jack

  3. vertical jack

Mini PushPull ix Industrial® Portfolio

HARTING Mini PushPull ix Industrial® field-installable and overmolded version.

New Mini PushPull ix Industrial®

HARTING Mini PushPull ix Industrial® is 30 % shorter than HARTING PushPull RJ45.

All jacks are optionally available in the A and B codings for Ethernet and signals. The data contacts are designed as SMD contacts. This allows device manufacturers to process the PCB jacks according to the normal reflow soldering process. The Mini PushPull add-on housing, which fits all matching jacks, is mounted in front of a rectangular mounting cut-out during device integration and connects the PCB jacks providing IP 65 / IP 67 protection to the outside world.With regard to the integration into the control cabinet and in terminal boxes, the portfolio includes PushPull panel feed-throughs in A and B coding. These can be mounted quickly and easily in front of a rectangular mounting cut-out and also meet protection class IP 65 / IP 67 thanks to the integrated seal. Matching dust caps seal unused connectors and device interfaces securely.

Convenient handling

Securely-contacted plug connections are the prerequisite for stable network systems.In order to ensure correct connections also under challenging conditions, PushPull connectors are straight forward and intuitive in their operation. Secure locking is signalled by an audible click, and the connection is released by simply pulling on the ergonomically optimised housing. In order to prevent unintentional disconnection, the removal of the connector can be blocked by way of a security ring. PushPull connectors are the ideal device connection technology for all industrial electronics devices executed to protection classes IP 65 / IP 67, from sensors to controls and industrial computers.

More


PushPull

Explore eShop

Discover our HARTING PushPull product range in the HARTING eShop.
Learn more
HAN rectangular ethernet connector

Explore eShop

Discover our ix Industrial® product range in the HARTING eShop.
Discover

Jonas Diekmann

Jonas Diekmann

Position: Technical editor

  • Department: Global Product Management
  • Company: HARTING Electronics GmbH
[email protected]

Related news


Han Configurator Dashboard
9 March 2026 Products

A New Generation of HARTING Configurators – Launching April 2026

In April 2026, HARTING will introduce a new generation of configurators, designed to make configuration even easier, faster, and more transparent.
read more
Lights Out Manufacturing .png
10 December 2025 Products

Rethinking Connectivity for Lights-out Semiconductor Manufacturing

As chip complexity grows, innovations like edge computing and agentic AI are paving the way for “lights-out” manufacturing. This shift isn’t about eliminating humans, but about smarter resource use, real-time data insights, and sustainable processes.
read more
2022-09_Verschwommene Lichter_Stadt_Straße_GettyImages-615429200.jpg
9 December 2025 Products

Year in Review: Connectivity Trends Shaping 2025

As industries accelerate toward bringing new technologies to market, connectivity is emerging as a necessary catalyst for transformation. As we look back on the changes we saw across industrial connectivity, from hyperscale data centers to smart factories to modern power grids, here were the five trends that made the most impact ... and will continue making waves next year and beyond.
read more

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590