Industrial connectors Han®
Rectangular industrial connectors were invented by Wilhelm Harting in 1956 as a direct response to circular MIL-SPEC connectors. Our Han® industrial connectors is quick and easy to handle, robust, flexible in use, a long life cycle and, ideally, a tool-free assembly.
D-Sub SMT
Optimized for reliable performance and long service life. It enables surface mounting, thus simplifying PCB assembly significantly and broadening its range of applications.
har-flexicon®
The har-flexicon® connector from HARTING is the miniature SMD connector for the quick connection of single conductors and provides a perfect connection between peripherals and PCB for industrial devices.
PushPull
With the PushPull plug connectors, HARTING provides easy-to-use housings which can be used for very different applications for the transmission of data, signals and power.
RJ45 cable assembly
Our cable assemblies offer optimised electrical and mechanical support, as all assemblies are extensively tested to guarantee reliable functioning in your application. We create solutions of the highest quality standard – for the flawless transmission of data, signals and power for a wide range of applications.
HARTING ix Industrial® system cabling
The standardized mating face of the HARTING ix Industrial® (according to IEC 61076-3-124) provides users with planning certainty. It is available in two codings: type A for Ethernet data transmissions and type B for signal transmissions and serial BUS systems.