D-Sub
For many years, the D-Sub (also referred to by its full name, the D-subminiature connector) has provided a proven solution for bus signals in industrial applications. It is available in more pole counts, variants, housings, contacts and versions than practically any other industrial connector. Its long history and continuous evolution have made the D-Sub series such as High Density, Mixed and Filter, just to name a few examples, the all-purpose interface for demanding industrial applications.
Series highlights
Filter
Products 2698
Crimp ferrule | Inducom Crimp ferrule 13,0 - 14,0mm
Crimp ferrule | Crimphuelse 12,0 - 13,0
Crimp flange | Crimp flange for Hood 9-37P 8,5-9,5mm
Crimp flange | Crimp flange for Hood 9-37P 5,5-6,5mm
Crimp ferrule | Inducom Crimp ferrule 5,0 - 6,0mm
Crimp ferrule | Inducom Crimp ferrule 5,5 - 6,5mm
Crimp ferrule | Inducom Crimp ferrule 6,0 - 7,0mm
Crimp ferrule | Inducom Crimp ferrule 6,5 - 7,5mm
Crimp ferrule | Inducom Crimp ferrule 7,0 - 8,0mm
Crimp ferrule | Inducom Crimp ferrule 7,5 - 8,5mm
Crimp ferrule | Inducom Crimp ferrule 8,0 - 9,0mm
Crimp ferrule | Inducom Crimp ferrule 8,5 - 9,5mm
Crimp ferrule | Inducom Crimp ferrule 9,0 - 10,0mm
Crimp ferrule | iducom Crimp ferrule 9,5 - 10,5mm
Crimp ferrule | Inducom Crimp ferrule 10,0 - 11,0mm
Crimp ferrule | Inducom Crimp ferrule 10,5 - 11,5mm
Crimp ferrule | Inducom Crimp ferrule 11,0 - 11,0mm
Crimp ferrule | Inducom Crimp ferrule 11,5 - 12,5mm
Crimp ferrule | Inducom Crimp ferrule 12,5 - 13,5mm
Crimp flange | Crimp flange for Hood 9-37P 3,0-4,0mm
D-Sub connectors
When using HARTING's D-Sub connectors for the PCB however, you are not limited to only transmitting bus signals in your devices. In addition to our classic D-Subs, HARTING offfers many other solutions for transmitting signals, data and high currents. With our D-Sub Mixed, for example, we can create nearly unlimited variants to satisfy your particular modular requirements. Our additional options, such as adding filter elements or water resistance, help you to solve problems and save space on your PCB.
HARTING has been a leading supplier of D-Sub connectivity for industrial environments for decades. We've been investing continually to keep pace with new technologies. For the D-Sub, these are mostly focussed on the termination technique. HARTING offers D-Sub connectors for your THR and SMT processes, so that you can access more potential savings during production.
Benefits
A versatile range of products: - D-Sub Standard, D-Sub High Density, D-Sub Mixed, D-Sub Filter, D-Sub Waterproof, D-Sub THR, D-Sub SMT
For wave and reflow soldering – through hole technology, surface mount technology and through hole reflow
Modular connector for the PCB D-Sub Mixed
Speedy installation in a modern production process helps to reduce costs
Very versatile and customer-friendly
Knowledge
Engineering data & services
CAD data, product data manager, distributors availability, free samples & more.
Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:
CAD data, data sheets and type sheets
Product selectors with multiple attributes
Individually data packages
Configuration and customization
Individual notes and deratings
Free sample service