Charging cable Mode3 Typ2 32A 1ph 10m
Article No.: 08 91 409 0413 A0
Image is for illustration purposes only. Please refer to product description.
Charging cable Mode3 Typ2 32A 1ph 10m
Article No.: 08 91 409 0413 A0
10 m
Properties overview
Product details
Previous
Next